eo_logo
 
Product added to cart

86mm Travel, Long Travel Single Axis Movement Stage

#53-384

×
Stock #53-384 8 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$618.41
Volume Pricing
Qty 1-9 C$618.41 each
Qty 10+ C$545.68 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
English
Note:
Not Lockable

Physical & Mechanical Properties

Type of Movement:
Linear (X)
Guide System:
Dovetail
Stage Size (mm):
25 x 200
Travel (mm):
86 (±43)
Load Capacity (kg):
3.5 Horizontal, 2.1 Vertical
Straight Line Accuracy (μm):
60
Travel Per Knob Rotation (mm):
15
Weight (g):
800
Table Size (mm):
25 x 105

Hardware & Interface Connectivity

Type of Drive:
Rack and Pinion

Threading & Mounting

Mounting Threads:
Stage: (2) ¼-20
Base: (4) 8-32

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Multiple Configurations Available
  • High Load Capacity
  • Ideal for Applications Requiring Long Travel
  • Additional Rack and Pinion Stages Available

Basic Rack and Pinion Stages are ideal for applications requiring high load capacity or long travel. These stages feature horizontal load capacities of 3.5kg and vertical load capacities of 2.1kg. Each stage offers stage and base mounting holes and features steel construction with brass movement. Basic Rack and Pinion Stages are available in multiple configurations with varying stage sizes. These stages have a Dovetail guide system. 

Technical Information