eo_logo
 
Product added to cart

87C Kodak Wratten Infrared Filter

×
Stock #54-519 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$362.10
Qty 1-10
C$362.10
Qty 11+
C$319.06
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Color Filter
Note:
Storage in humid environments can cause the filters to cloud. Do not exceed temperatures beyond 50°C for extended periods of time.

Physical & Mechanical Properties

Dimensions (mm):
75.0 x 75.0
Length (mm):
75.00
Thickness (mm):
0.10
Width (mm):
75.00

Optical Properties

Glass/Filter Number:
87C
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Wratten 2
Coating:
Uncoated
Color:
Infrared

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • Ideal for Color Correction and Attenuation
  • IR Filters Have No Transmittance from 400 - 700nm 
  • Powder-Free Latex Gloves Available for Handling 

Kodak Wratten Filters are ideal for color correction and attenuation in photography, astronomy, and industrial machine vision applications. These filters are designed with several layers of gel containing dyes, a gel inner layer, and a polyurethane topcoat. When handling these filters, powder-free latex gloves or fingercots are recommended and the filters should only be handled by the edges or corners to avoid damage. Kodak Wratten Filters can be easily scratched or contaminated and should be stored in their original packaging when not in use. These filters are available in a range of visible colors or Infrared with no transmittance from 400 - 700nm.  

Note: Storage in humid environments can cause the filters to cloud. Do not exceed temperatures beyond 50°C for extended periods of time.

Technical Information

Related Products

Frequently Purchased Together