eo_logo
 
Product added to cart

8mm Dia. x 6.9mm FL, Small Diameter Plastic Aspheric Lens

×
Stock #14-572 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$46.55
Qty 1-10
C$46.55
Qty 11+
C$38.50
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Aspheric Lens

Physical & Mechanical Properties

Diameter (mm):
8.00 ±0.20
Clear Aperture CA (mm):
7.00
Edge Thickness ET (mm):
1.22
Center Thickness CT (mm):
3.00

Optical Properties

Effective Focal Length EFL (mm):
6.90 @ 550nm
Numerical Aperture NA:
0.58
Back Focal Length BFL (mm):
6.11
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Acrylic V825
Focal Length Tolerance (%):
±1.5
Aspheric Design Wavelength (nm):
550
Coating:
Uncoated
Surface Quality:
60-40
f/#:
0.86
Wavelength Range (nm):
400 - 1500

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Small Diameter Eases OEM Integration
  • High Numerical Apertures
  • Ideal for Medical and Diagnostic Instrumentation

Small Diameter Plastic Aspheric Lenses are designed with OEM integration in mind. The small diameters, lightweight materials, and high numerical apertures make these lenses ideal for medical devices, diagnostic instrumentation, or wearable applications. Full prescription data is available to assist in design integration.

Note: For custom coating requirements, please contact us.

Frequently Purchased Together