eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

8mm, f/5.6 Sealed UCw Series Fixed Focal Length Lens

UCw Series Fixed Focal Length Lenses

UCw Series Fixed Focal Length Lenses

×
Stock #70-598 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$343.00
Qty 1+
C$343.00
Volume Pricing
Request Quote
Get Product Downloads
Iris Option:
Fixed
Length (mm):
42.00
Horizontal Field of View, 1/2" Sensor:
59.1mm - 44.7°
Filter Thread:
M43 x 0.75 (Male)
Filter Thread Adapter:
Maximum Diameter (mm):
34
Outer Diameter (mm):
30
Horizontal Field of View, 1/3" Sensor:
43.4mm - 33.9°
Maximum Rear Protrusion (mm):
5.15
Maximum Image Circle (mm):
8.00
Numerical Aperture NA, Object Side:
0.0099
Horizontal Field of View @ Max Sensor Format:
59.1mm - 44.7°
Number of Elements (Groups):
9 (8)
Front Thread:
M34.0 x 0.5 (Male)
Horizontal Field of View, 1/2.5" Sensor:
53.1mm - 40.7°
Optimized Sensor Format:
1/2.5"
Type:
Fixed Focal Length Lens
Focal Length FL (mm):
8.00
Primary Magnification PMAG:
0.114
Maximum Sensor Format:
1/2"
Working Distance (mm):
50 - ∞
Mount:
C-Mount
Aperture (f/#):
f/5.6
Coating:
λ/4 MgF2
Coating Specification:
λ/4 MgF2
Entrance Pupil Position (mm):
22.07
Horizontal Field of View, 1/4" Sensor:
32.2mm - 25.6°
Object Space Principal Plane (mm):
27.98
Image Space Principal Plane (mm):
1.77
Maximum Distortion (%):
-3.92
FOV @ Max Sensor Format, H x V (mm):
Horizontal: 59.1mm - 44.7° Vertical: 43.4mm - 33.9° Diagonal: 76mm - 55°
Maximum Length (mm):
40.61
Exit Pupil Position (mm):
-20.88
Environmental Rating:
IPX7
Lens Wavelength Range:
VIS
Imaging Lens Type:
High Performance Lens with Compact Form Factor
Storage Temperature (°C):
-20 to +60 For questions regarding operating temperature please contact our support team

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Up to 1/2”, C-Mount Lens
  • Ultra-Compact (UC), High Resolution Lens for Small Sensors
  • Waterproof Versions of UC Series Fixed Focal Length Lenses
  • Meets IEC Ingress Protection Ratings of IPX7

TECHSPEC® UCw Series Fixed Focal Length Lenses are waterproof versions of our TECHSPEC® UC Series Fixed Focal Length Lenses, and are designed to meet IEC Ingress Protection Codes IPX7 to withstand exposure to water up to 1 meter depth for 30 minutes. Additionally, their compact size provides high performance at an affordable cost without sacrificing quality or feel. These lenses include a hydrophobic coated window to prevent water droplets from settling on the lens' surface and are sealed with multiple O-rings to prevent moisture from entering the housing. TECHSPEC® UCw Series Fixed Focal Length Lenses are ideal for applications in space constrained, harsh environments such as food inspection, security, medical, and factory automation.