eo_logo
 
Product added to cart

8mm Focal Length Lens, 1" Sensor Format

8mm Focal Length Lens, 1

8mm Focal Length Lens, 1" Sensor Format, #63-243

×
Stock #63-243 In Stock
×
Similar Products
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,162.00
Qty 1+
C$1,162.00
Volume Pricing
Request Quote
Get Product Downloads
TV Distortion (%):
<-1.3

Product Details

Type:
Fixed Focal Length Lens

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
58.00
Maximum Diameter (mm):
57.0
Weight (g):
200

Optical Properties

Horizontal Field of View, 1" Sensor:
79.7°
Maximum Image Circle (mm):
16.00
Focal Length FL (mm):
8.00
Working Distance (mm):
100 - ∞
Aperture (f/#):
f/1.4 - f/16
Maximum Distortion (%):
< -1.3%
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
1"

Threading & Mounting

Filter Thread:
M55 x 0.75
Mount:
C-Mount

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Up to 1", C-Mount Lens
  • "Fast" Lenses for Increased Throughput
  • 6mm to 75mm Focal Length

1” Format Fixed Focal Length Lenses provide high throughput (f/1.4) and high resolution across the entire camera sensor, allowing for excellent imaging even in less-than-ideal lighting conditions. Offered in 8 focal lengths from 6mm to 75mm, this complete family covers many of the applications in the market today. Engineered to minimize distortion, these lenses provide a perfect image for a human operator or an automated system. 1” Format Fixed Focal Length Lenses also feature a standard C-Mount lens mount for easy integration with the most common machine vision cameras  we offer. All lenses feature front filter threading to attach to your choice of optical filter.