eo_logo
 
Product added to cart

8mm Max. Aperture, Burnished Steel Leaves, Lockable Iris Diaphragm

Image shows part #29-884

Image shows part #29-884
×
Stock #29-885 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$115.50
Qty 1+
C$115.50
Volume Pricing
Request Quote

Specifications

General

Type:
Unmounted

Physical & Mechanical Properties

Maximum Aperture (mm):
8.0
Outer Diameter (mm):
14.8
Construction:
Anodized Aluminum Alloy, Burnished Spring Steel Leaves
Lever Diameter (mm):
1.50
Lever Length (mm):
6.00
Number of Leaves:
9
Thickness (mm):
4.50

Optical Properties

Minimum Aperture (mm):
1 Typical

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Irises Lock in Place Providing Resistance to Shock and Vibrations
  • Corrosion and High Temperature Resistance Housing
  • Anti-Reflective (AR) Burnished Spring Steel Leaves

Lockable High Performance Iris Diaphragms provide resistance to shock and vibration via a lever that securely locks the aperture into place. Utilizing high-quality materials combined with the highest fabrication standards, these diaphragms guarantee optimum performance and reliability under harsh environmental conditions. These diaphragms are available in common diameters ranging from 12 to 53mm and feature maximum apertures up to 37mm with minimum apertures as small as 0.5mm. Lockable High Performance Iris Diaphragms are constructed of a corrosion-resistant, matte finish, black anodized aluminum alloy.

For specific OEM application assistance, please contact our Applications Engineering Department.

Note: Iris Diaphragm Mounts sold separately.

Related Products