eo_logo
 
Product added to cart

8mm MegaPixel Fixed Focal Length Lens

MegaPixel Fixed Focal Length Lenses

×
Stock #56-786 Contact Us
×
Similar Products
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$471.24
Qty 1+
C$471.24
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Series:
MegaPixel Fixed Focal Length Lenses
Functionality:
Full Function
Type:
Fixed Focal Length Lens

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
28.20
Maximum Diameter (mm):
33.50
Outer Diameter (mm):
33.5
Weight (g):
63.00
Maximum Rear Protrusion (mm):
0.60

Optical Properties

Field of View @ Min Working Distance (mm):
87.00
Horizontal Field of View, 1/2" Sensor:
42.50°
Maximum Image Circle (mm):
11.00
Focal Length FL (mm):
8.00
Working Distance (mm):
100 - ∞
Aperture (f/#):
f/1.4 - f/16
Maximum Distortion (%):
-0.1
Lens Wavelength Range:
VIS
Resolution (lp/mm):
80

Sensor

Maximum Sensor Format:
2/3"
Pixel Size, H x V (μm):
6.2 x 6.2

Threading & Mounting

Filter Thread:
M30.5 x 0.50
Mount:
C-Mount

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Up to 2/3", C-Mount Lens
  • Ideal for Machine Vision at an Economical Price
  • 5mm to 75mm Focal Length

MegaPixel Fixed Focal Length Lenses are designed for high-resolution imaging. The lenses are ideal for machine vision applications with demanding space constraints. These lenses complement the resolution of many MegaPixel cameras with 1/2" or 2/3" formats. Low distortion and high resolution enable these economically priced lenses to produce sharp, high-contrast images compared to standard CCTV and compact lenses. MegaPixel Fixed Focal Length Lenses are available in focal lengths ranging from 5 to 75mm. Locking screws for the manual iris and focus allow these lenses to be used in high-vibration environments. Typical applications include factory automation, inspection, and macro work. 

Note: For #64-869 75mm FL Lens, remove focus limit screw to focus past 1.2m.

Technical Information

Related Products

Frequently Purchased Together