eo_logo
 
Product added to cart

8" x 10", ITO Coated EMI Shielded Plastic Window

×
Stock #83-748 Clearance In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$38.47 C$76.93
Qty 1+
C$38.47 C$76.93
Volume Pricing
Request Quote
Get Product Downloads
Bevel:
Protective as needed
Dimensions (mm):
203.20 x 254.00
Dimensions (inches):
8.00 x 10.00 ±0.010
Thickness (mm):
1.27
Thickness (inches):
0.05 ±0.005
Coating:
S1: BBAR (450-650nm)
S2: ITO Coating
Coating Specification:
Surface 1: Ravg <1% @ 450 - 650nm
Surface 2: Clear Hard Coated
Construction:
Silver Busbar Shielding Termination
Edges:
Fine Ground
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
PET
Type:
Protective Window
Wavelength Range (nm):
450 - 650
Length (mm):
254.00
Width (mm):
203.20
Shielding Effectiveness @ 100MHz (dB):
49.00
Surface Resistivity (Ω/ Sq):
8.00
Visible Light Transmission VLT (%):
>84

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • >84% Visible Light Transmission
  • Reflects Infrared While Transmitting Visible
  • 49dB Shielding Effectiveness

ITO Coated EMI Shielded Plastic Windows offer the properties of a hot mirror transmitting >84% of visible light while reflecting 75% of wavelengths >1400nm. They provide excellent optical clarity and image reproduction. These EMI shielded windows are suitable for displays requiring 8Ω EMI radiation shielding. A front anti-reflection (AR) coating decreases unnecessary glare and reflection while a rear clear, hard coating increases durability. ITO Coated EMI Shielded Plastic Windows are ideal for indoor and outdoor use including display protection and test instrumentation.

To prevent interference and image distortion, electromagnetic interference (EMI) shielded windows are used to decrease EMI while maintaining a high level of optical clarity. Utilizing a coating of indium tin oxide (ITO), a conductive solid solution optically transparent to the visible spectrum but reflective of the infrared, ITO Coated EMI Shielded Plastic Windows guard against the image-degrading effects of EMI, thereby preserving optimum image reproduction.

The plastic substrate creates a durable window highly resistant to scratches, chemicals, and impact, yet lightweight and easily maintained. A silver busbar surrounding the circumference of the windows provide flexibility in window positioning and maximize electrical current while providing continuous protection from EMI. Combined with ITO’s high heat resistance, ITO Coated EMI Shielded Plastic Windows are an excellent choice for harsh environments.