eo_logo
 
Product added to cart

9 - 40mm FL, CS-Mount, P-Iris, Wide Angle Lens

Image represents #22-793: Design will vary by stock number.

Image represents #22-793: Design will vary by stock number.

×
Stock #22-798 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$553.00
Qty 1+
C$553.00
Volume Pricing
Request Quote

Specifications

General

Type:
Varifocal Lens

Physical & Mechanical Properties

Iris Option:
P-iris
Length (mm):
49.00
Maximum Diameter (mm):
55
Weight (g):
68

Optical Properties

Horizontal Field of View, 1/3" Sensor:
30 - 7.1°
Maximum Image Circle (mm):
7.70
Horizontal Field of View @ Max Sensor Format:
39- 9.2°
Focal Length FL (mm):
9.00 - 40.00
Working Distance (mm):
300 - ∞
Aperture (f/#):
F/1.5 - Closed
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
1/2.3”

Threading & Mounting

Mount:
CS-Mount

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Up to 1/2.5", C-Mount and CS-Mount options
  • Up to 3 MegaPixel and Down to 1% Distortion
  • No Refocusing from 100mm to Infinity
  • 1.28mm to 3mm Focal Length

Low Distortion Wide Angle Lenses maintain high resolution for applications with long working distance requirements and can accommodate multi-megapixel camera sensors. The optical design of these low-distortion wide-angle lenses enables users to achieve less than 3% distortion over a 125° field of view, or less than 1% distortion over a 110° field of view. These lenses feature a locking screw for the manual iris enabling the use in high vibration environments. Low Distortion Wide Angle Lenses are ideal for security and surveillance, machine vision, or factory automation applications. These lenses do not require refocusing from 100mm to Infinity. 

Note: Image will be flipped (180° rotation). Auto Iris Options require cameras with P-Iris or DC Iris control.

Accessories

Title CompareStock Number  Price Buy
High Performance Aluminum Filter Mount #22-829 C$128.80   Request Quote
  • In Stock
    ×
65mm x 46mm x 10mm Motorized Lens Controller #22-830 C$1,344.00   Request Quote
  • In Stock
    ×
60mm x 25mm x 6mm Motorized Lens Controller #22-831 C$1,288.00   Request Quote
  • In Stock
    ×
86mm x 46mm x 14mm Motorized Lens Controller #22-832 C$1,358.00   Request Quote
  • In Stock
    ×

Frequently Purchased Together