eo_logo
 
Product added to cart

9.0 - 36.0mm FL, CS-Mount, P-Iris, IR Cut, Telephoto Lens

Motorized Telephoto Varifocal Lenses

Motorized Telephoto Varifocal Lenses

×
Stock #22-822 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$670.60
Qty 1+
C$670.60
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads

Product Details

Type:
Varifocal Lens

Physical & Mechanical Properties

Iris Option:
Motorized
Length (mm):
62.50
Maximum Diameter (mm):
54.00
Weight (g):
68.00

Optical Properties

Horizontal Field of View @ Max Sensor Format:
39° - 10°
Working Distance (mm):
2500 - ∞
Aperture (f/#):
f/1.5 - Closed
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
1/2.3"

Threading & Mounting

Mount:
CS-Mount

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • 9-36mm Focal Length Range with Fields of View Between 10 and 39°
  • NIR Corrected for Multi-Spectral and Day/Night Applications
  • Manual, P-Iris and DC Auto-Iris Models Available

Motorized Telephoto Varifocal Lenses provide a wide range of fields of view for applications with long working distance requirements, allowing the user to zoom in on an area of interest or zoom out for full scene investigation. The lenses are IR corrected for use with true Day/Night cameras, providing a bright image in both visible and IR illumination. This IR correction will keep the image sharp in daylight, at night, or when there is a mix of visible and IR illumination.  Motorized Telephoto Varifocal Lenses allow the user to optimize the field of view with 4X optical zoom capability to target an area of interest, then digitally zoom in up to 16X and are ideal for applications including Intelligent Traffic (ITS), remote sensing, security, and robotics.

Note: P-iris and DC auto-iris lenses are not compatible with standard machine vision cameras as they require a compatible auto-iris connector.