eo_logo
 
Product added to cart

900mm x 300mm, Breadboard

×
Stock #11-156 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$624.40
Qty 1+
C$624.40
Volume Pricing
Request Quote
Get Product Downloads
Type:
Metric
Thickness (mm):
13.00
Length (mm):
900.00
Width (mm):
300.00
Construction:
Black Anodized Aluminum
Flatness (mm):
0.18mm per 300mm
Mounting Threads:
M6 x 1.0 on 25 Centerline ±0.025mm, on 12.5mm Corners
Weight (kg):
9.1
Number of Holes:
432.00

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Provide Stable Platform for Experiments and Test Configurations
  • 1/4-20 TPI or M6 Tapped Holes for Various Mounting
  • Black Anodized Aluminum

English and Metric Breadboards utilize 1/4"-20, or M6 tapped holes spaced 1" and 25mm apart, respectively, allowing for the creation of customizable benchtop systems. These breadboards are compatible with most optics and photonics mounting solutions.  They feature a black anodized finish which reduces reflections from the breadboard and back into the system. English and Metric Breadboards are available in multiple sizes, making it possible to create either compact or large, expansive systems. These breadboards are an ideal platform for any system application.