eo_logo
 
Product added to cart

92 x 81mm Aperture, Acktar Blackened Laser Beam Block

See More by Acktar
Acktar Blackened Laser Beam Block

Acktar Blackened Laser Beam Block

Acktar Blackened Laser Beam Block
×
Stock #13-517 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$438.20
Qty 1-2
C$438.20
Qty 3+
C$412.44
Volume Pricing
Request Quote
Get Product Downloads
Type:
Laser Beam Block
Construction:
Black Anodized Aluminum
Aperture Size:
92 x 81mm
Coating:
Vacuum Black
Dimensions (mm):
92 L x 92 W x 10 T
Mounting Threads:
M6 x 1.0
Model Number:
LBD-F-81
Maximum Incident Power Density (W/cm2):
20
Maximum Power (W):
50
Wavelength Range (nm):
100 - 10000
Note:
Backside has M3 screw holes for 92mm cooling fan attachment (not included)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Coated for High Absorbance of Laser Light
  • Tubular Beam Trap or Thin, Flat Beam Block Designs
  • M6 Tapped Hole for Easy Post Mounting

Acktar Blackened Laser Beam Traps and Blocks feature proprietary coatings designed to absorb incident laser light from the ultraviolet (UV) to the long-wave infrared (LWIR) spectrums. These Acktar coatings can achieve a reflectivity factor of less than 10-6 (beam trap designs) and have laser damage thresholds up to 20 W/cm2. An M6 tapped hole on both the beam trap and beam block designs allows for easy mounting to optical posts for integration into optical systems. Acktar Blackened Laser Beam Traps and Blocks are available in multiple sizes to accommodate small or large laser beams, increasing overall lab safety by reducing the risk of laser damage. The Flat Beam Block design features back screws for a 92mm cooling fan attachment, allowing for multiple blocks to be coupled to cover large areas.