eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

920nm Laser Line Mirror, 45° AOI, 12.7mm Dia., 6.35mm Thick

920nm Laser Line Mirrors

920nm Laser Line Mirrors

×
Stock #27-557 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$469.00
Qty 1-5
C$469.00
Qty 6+
C$422.10
Volume Pricing
Request Quote
Get Product Downloads
Wavelength Range (nm):
905 - 935
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Diameter (mm):
12.70 +0.00/-0.10
Back Surface:
Commercial Polish
Clear Aperture (%):
90
Coating:
Laser Mirror (905-935nm)
Coating Specification:
Rabs 99.90% @ 920nm @ 45° AOI
Ravg 99.6% @ 820 - 1020nm @ 45° AOI
Parallelism (arcmin):
<3
Surface Flatness (P-V):
λ/10
Surface Quality:
10-5
Thickness (mm):
6.35 ± 0.20
Type:
Laser Mirror

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • >99.8% Absolute Reflectivity at 920nm
  • 99.5% Average Reflectivity in the 905 - 935nm Range
  • High Laser Damage Threshold
  • Wide Range of Laser Line Mirrors Options Available

TECHSPEC® 920nm Laser Line Mirrors are designed with an absolute reflectivity of >99.8% at 920nm at a 45° angle of incidence. These mirrors are manufactured from high quality fused silica and are designed for use with high power laser sources. Available in standard 12.7, 25.4, and 50.8mm sizes, these mirrors can be easily integrated into existing laser systems. TECHSPEC® 920nm Laser Line Mirrors feature λ/10 surface flatness and 10-5 surface quality to ensure reduced scattering in sensitive laser applications. These mirrors are ideal for applications including two-photon (2P) microscopy, medical imaging, and material processing.