eo_logo
 
Product added to cart

Coherent® Laser Diode Mount 0221-448-00 | 9.5mm Dia. Laser Diode Mount

Laser Mounting Clamp, #37-143

Laser Mounting Clamp, #37-143 Tiltable Aluminum Mount, #64-834 15mm Dia., Laser Diode Mount, #37-144 +3
×
Stock #53-261 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$130.90
Qty 1+
C$130.90
Volume Pricing
Request Quote
Get Product Downloads
Compatible Diode Modules:
Micro Miniature VLM™
Coarse Rotation (°):
±15
Diameter of Compatible Laser (mm):
9.5

Physical & Mechanical Properties

Construction:
Black Delrin®, clamos, Brass Alloy Ball

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Compatible with a Variety of Laser Diode Modules
  • Multiple Mount Configurations
  • Compatible Diameters from 9.5-25.4mm

Laser Diode Mounts are available for all of the various sizes of laser diodes available from Edmund Optics®. These mounts are ideal tools for mounting a laser diode to optical tables or breadboards. Options include fixed mounts with no adjustment available and mounts offering tip and tilt adjustment for ease of alignment. Laser Diode Mounts may also function as heat sinks and effectively dissipate the heat lasers produce when left on for long periods of time. All mount options include necessary hardware.

Note: Please see the individual stock numbers for more detailed specifications. For help selecting the appropriate mount for your laser please contact our Technical Support.