eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

9mm Dia. x 18mm FL 785nm V-Coat, UV PCX Lens

×
Stock #25-904 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$193.90
Qty 1-5
C$193.90
Qty 6+
C$155.05
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
9.00 +0.0/-0.025
Effective Focal Length EFL (mm):
18.00 @ 587.6nm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
f/#:
2
Numerical Aperture NA:
0.25
Coating:
785nm V-Coat
Type:
Plano-Convex Lens
Back Focal Length BFL (mm):
15.94
Bevel:
Protective bevel as needed
Center Thickness CT (mm):
3.00
Centering (arcmin):
<1
Clear Aperture CA (mm):
8.1
Coating Specification:
Rabs <0.25% @ 785nm
Design Wavelength DWL (nm):
785
Edge Thickness ET (mm):
1.66
Focal Length Tolerance (%):
±1
Radius R1 (mm):
8.25
Surface Quality:
40-20
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • <0.25% Reflection at 785nm
  • 5 - 50mm Diameters Available
  • 10 - 250mm EFL Designs Available
  • 405nm, 532nm, 1064nm, and 1550nm V-Coated Options Offered

TECHSPEC® Laser Line Coated Fused Silica PCX Lenses are available in a variety of laser line V-Coat AR coating options. Designed for maximum throughput at the specified laser wavelength, these lenses are ideal for applications utilizing low power HeNe, Diode, and Nd:YAG laser sources. With a maximum reflection of <0.25% per surface at the design wavelength, the lenses will provide superior transmission in applications utilizing multiple optical components.