eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

9mm Dia. x -12mm FL, NIR II Coated, Double-Concave Lens

×
Stock #68-009 In Stock
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$60.84
Qty 1-9
C$60.84
Qty 10+
C$54.54
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Double-Concave Lens

Physical & Mechanical Properties

Diameter (mm):
9.00 +0.0/-0.025
Center Thickness CT (mm):
1.50
Center Thickness Tolerance (mm):
±0.05
Centering (arcmin):
<1
Clear Aperture CA (mm):
8.10
Edge Thickness ET (mm):
2.43

Optical Properties

Effective Focal Length EFL (mm):
-12.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
f/#:
1.33
Numerical Aperture NA:
0.38
Coating:
NIR II (750-1550nm)
Wavelength Range (nm):
750 - 1550
Back Focal Length BFL (mm):
-12.41
Coating Specification:
Rabs ≤1.5% @ 750 - 800nm
Rabs ≤1.0% @ 800 - 1550nm
Ravg ≤0.7% @ 750 - 1550nm
Focal Length Specification Wavelength (nm):
587.6
Focal Length Tolerance (%):
±1.00
Radius R1=-R2 (mm):
-19.16
Surface Quality:
40-20
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
8 J/cm2 @ 1064nm, 10ns
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • AR Coated to Provide <0.7% Reflectance per Surface for 750 - 1550nm
  • Double-Concave Lenses Have Two Inward Curved Surfaces and a Negative Focal Length
  • Used for Image Reduction and to Spread Light
  • Various Coating Options: Uncoated, VIS-EXTMgF2, VIS 0°, VIS-NIR, and NIR I

TECHSPEC® NIR II Coated Double-Concave (DCV) Lenses are designed to have two inward curved surfaces and a negative focal length similar to Plano-Concave (PCV) lenses. These lenses can be used for balancing aberrations created by other lenses within a system due to their negative spherical aberration. Double-Concave (DCV) lenses are commonly used in a variety of applications including image reduction, beam expansion and telescopes. TECHSPEC® NIR II Coated Double-Concave (DCV) Lenses offer optimal performance in the 750nm to 1550nm range.  These lenses are also available in Uncoated, VIS-EXTMgF2VIS 0°VIS-NIR, or with NIR I AR coating options.

Technical Information

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
9.0mm Optic Dia., Optic Mount Fixed #64-553 C$44.84
Request Quote
  • In Stock
    ×
9mm Inner Single Optic Mount Fixed #38-747 C$49.98
Request Quote
  • In Stock
    ×
25mm Cage 9mm Diameter Lens Mount Fixed #85-552 C$62.84
Request Quote
  • In Stock
    ×