eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

9mm Dia. x -9mm FL, VIS-NIR, Inked, Double-Concave Lens

×
Stock #48-348-INK 3-5 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$79.39
Qty 1-9
C$79.39
Qty 10+
C$71.23
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Double-Concave Lens

Physical & Mechanical Properties

Diameter (mm):
9.00
Bevel:
Protective bevel as needed
Center Thickness CT (mm):
2.25
Center Thickness Tolerance (mm):
±0.05
Centering (arcmin):
<3
Clear Aperture CA (mm):
8.1
Edge Thickness ET (mm):
3.48

Optical Properties

Effective Focal Length EFL (mm):
-9.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
f/#:
1.00
Numerical Aperture NA:
0.50
Coating:
VIS-NIR (400-1000nm)
Wavelength Range (nm):
400 - 1000
Back Focal Length BFL (mm):
-9.61
Coating Specification:
Rabs ≤0.25% @ 880nm
Ravg ≤1.25% @ 400 - 870nm
Ravg ≤1.25% @ 890 - 1000nm
Focal Length Tolerance (%):
±1
Radius R1=-R2 (mm):
-14.60
Surface Quality:
40-20

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • AR Coated to Provide <1.25% Reflectance per Surface for 400 - 1000nm
  • <0.25% Reflectance @ 880nm
  • Designed for 0° Angle of Incidence
  • Various Coating Options: Uncoated, VIS-EXTMgF2, VIS 0°, NIR I, and NIR II

TECHSPEC® VIS-NIR Coated Double-Concave (DCV) Lenses are designed to have two inward curved surfaces and a negative focal length similar to Plano-Concave (PCV) lenses. These lenses can be used for balancing aberrations created by other lenses within a system due to their negative spherical aberration. Double-Concave (DCV) lenses are commonly used in a variety of applications including image reduction, beam expansion and telescopes. TECHSPEC® VIS-NIR Coated Double-Concave (DCV) Lenses are optimized for transmission (>99%) in the near-infrared. These lenses are also available Uncoated, VIS-EXTMgF2VIS 0°, NIR I, or with NIR II AR coating options.

Technical Information

Coating Curves

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Compatible Mounts