eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

9mm Inner Single Optic Mount

TECHSPEC Multi-Element Inner Single Optic Mounts

×
Stock #38-747 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$47.60
Qty 1-4
C$47.60
Qty 5+
C$45.22
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Fixed
Function:
Optic Mount (Fixed)

Physical & Mechanical Properties

Construction:
Matte Black Anodized Aluminum (6061-T6)
Total Length (mm):
9.0
Clear Aperture CA (mm):
8.0
Max. Thickness of Compatible Optics (mm):
4.0
Min. Thickness of Compatible Optics (mm):
1.0
Edge Thickness of Compatible Optics (mm):
4.0

Threading & Mounting

Diameter of Compatible Optics (mm):
9.0
Thread Type:
M29 x 0.75

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Details

  • Mounts for a Variety of Optical Component Diameters and Thicknesses
  • M29 Outer Diameter Threads Allow Easy Positioning Within Outer Tubes
  • One Retainer Ring and One Delrin Ring are Included
  • Click Here to See How to Use the Multi-Element Tube System Components to Build an Optical System.

TECHSPEC® Multi-Element Inner Single Optic Mounts are designed to mount a variety of optical components. The mounts support optical diameters from 5mm to 25.4mm, and edge thicknesses of 4mm to 17mm. With M29 x 0.75 outer diameter threads, these mounts can be easily positioned along the optical axis of our TECHSPEC® Multi-Element Outer Tubes. TECHSPEC® Multi-Element Inner Single Optic Mounts include one Delrin ring to ensure secure clamping force between the retainer ring and optic without damaging the optic.

Note: Our specially designed ME Spanner Wrench (#13-567) is highly recommended to move Inner Single Optic Mounts back and forth smoothly utilizing a combined metric and English graduated scale. The hollow design enables transmission of output beam while adjusting lens position. Non-scaled ME Spanner Wrench (#11-046) is also available.

Accessories

Title CompareStock Number  Price Buy
Multi-Element Tube Spanner Wrench #11-046 C$76.30   Request Quote
  • In Stock
    ×
Multi-Element Spanner Wrench with Scale #13-567 C$82.60   Request Quote
  • In Stock
    ×
Multi-Element Retaining Ring Set #37-774 C$25.90 Qty 5+ C$22.82   Request Quote
  • In Stock
    ×

Frequently Purchased Together