eo_logo
 
Product added to cart

9" x 16.75" Cloths, (150 Count) Pop-n-Wipe Cleaning Cloths

×
Stock #53-983 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$93.80
Qty 1-4
C$93.80
Qty 5+
C$84.70
Volume Pricing
Request Quote

Specifications

General

Number of Sheets:
150.00

Physical & Mechanical Properties

Dimensions (inches):
9 x 16.75

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Advanced Microfiber Technology
  • Extremely Durable and Reusable
  • Creped White Cloths
  • Resilient and Very Absorbant

Prematex® Pop-n-Wipe® Cleaning Cloths are ideal for heavy-duty cleaning or wiping when durability and reusability are needed. Their entangled fiber technology combines absorbent cellulose and polyester fibers in a solvent-resistant mechanical bonding. The cloths are machine washable for reuse. Prematex® Pop-n-Wipe® Cleaning Cloths are a low lint product which is highly absorbent in water, grease and oil, making it excellent for cleaning lenses and all types of optical components, as well as many other products and surfaces. The 9” x 16.75” cloths come in a 150 count box.

Frequently Purchased Together

Resources

Filter

Cleaning Optics

Looking for the best way to clean optics? Learn more about the different cleaning products and methods, along with tips to handle optics at Edmund Optics.

View Now

Quick Tips for Cleaning Optics

Knowing how to properly clean your optical components is an easy way to maintain system performance and save money by decreasing the risk of component damage.

View Now

First Contact Polymer Solution

First Contact Polymer Solution is an easy-to-use liquid polymer for cleaning the surfaces of lenses and other optical components (see below for a more extensive list)

View Now

How do I clean my micro optics?

How do I clean my mirrors?

Is it okay to clean an infrared lens, for example one made of germanium, with ethanol?

How do I clean my optics?