eo_logo
 
Product added to cart

9X Metric Linear Scale & Comparator Set

×
Stock #02-048 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$238.00
Qty 1+
C$238.00
Volume Pricing
Request Quote
Get Product Downloads
Field of View (inches):
0.75
Diameter of Included Lens (inches):
0.68
Diameter of Compatible Reticle (mm):
27.00
Working Distance (inches):
0.75

Product Details

Type:
Metric Reticle
Type of Optics:
Kellner-type / AR coated

Physical & Mechanical Properties

Height (inches):
1.25
Weight (g):
40.8

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Description

Nylon case (#36-286) is sold separately.

Product Family Description

  • Clear Base Admits Light
  • High Power, Wide Field
  • Reticle Included

Excellent for determining paper quality and ink absorption. Ideal for proofreaders. The transparent acrylic base rests directly on work for clear, close-up examinations. Base admits light to subject under view. 9X is Kellner-type, color-corrected, three-element lens system.

Twist focus with lock-ring for permanent setting. Contact reticle adapter ring on base accepts all 27mm diameter reticles.

Note: Nylon case (#36-286) is sold separately.

Reticle Description

Straight line scales for critical measurement in either English (inch) or metric. English/inch: 0 to 0.75" scale in 0.005" increments, numbered every 0.025 increments. Metric: 0 to 20mm scale in 0.1mm increments, numbered every 1.0mm.