eo_logo
 
Product added to cart

Achromatic Lens 6.25mm Dia. x 35mm FL, Uncoated

×
Stock #32-306 Clearance In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$8.37 C$16.73
Qty 1+
C$8.37 C$16.73
Volume Pricing
Request Quote
Get Product Downloads
Back Focal Length BFL (mm):
33.59
Center Thickness CT 1 (mm):
2.30
Center Thickness CT 2 (mm):
0.90
Coating:
Uncoated
Diameter (mm):
6.2500000000 +0.00/-0.05
Effective Focal Length EFL (mm):
35.0000000000
Edge Thickness ET (mm):
2.86
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Numerical Aperture NA:
0.08
Radius R1 (mm):
23.1400000000
Radius R2 (mm):
-14.51
Radius R3 (mm):
-38.86
Surface Quality:
40-20
Type:
Achromatic Lens
Focal Length Tolerance (%):
±2
Center Thickness Tolerance (mm):
±0.1
Centering (arcmin):
1.00
Focal Length Specification Wavelength (nm):
632.8
f/#:
5.6
#Max Edge Thickness of Curved Optic (mm): hidden spec used for compatible mounts matching
3.8600000000
#Min Edge Thickness of Curved Optic (mm): For Mounting Curved Optics
2.3600000000

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Discounts up to 80% Off
  • Quantities Extremely Limited
  • Final Sale, No Returns

Shop the EO Mega Clearance presentations for the hottest deals on component-level products. Quickly browse the best optics, imaging, and photonics deals you will ever see. Quantities are extremely limited and are sold on a first-come-first-serve basis.

Hurry, while supplies last. EO Mega Clearance products will never be sold again. Check out our standard clearance products for even more deals!

All products are final sale; EO will not accept returns. No additional information is available other than what is listed.