eo_logo
 
Product added to cart

Acrylic Filter 915nm 3mm thick, M67

×
Stock #72-124 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$176.40
Qty 1-9
C$176.40
Qty 10+
C$167.58
Volume Pricing
Request Quote
Get Product Downloads
Mount Thickness Including Threads (mm):
8.3

Physical & Mechanical Properties

Clear Aperture CA (mm):
62.50
Outer Diameter (mm):
70.00
Construction:
Mounted in Black Anodized Ring
Substrate Thickness (mm):
1.00 & 3.00

Optical Properties

Minimum Transmission (%):
≥90
Coating:
OLEO AR Coated Coating applied to both surfaces
Transmission Wavelength (nm):
960-1650, 1750-1890, 1925-2090

Threading & Mounting

Filter Thread:
M67 x 0.75
Mount Thickness (mm):
6.0

General

Type:
Mounted Imaging Filter

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • High Efficiency, Oleophobic Anti-Reflection Coating
  • M22.5 through M105 Threaded Mount Options Available
  • For Imaging Applications in the UV, VIS, and NIR Ranges

Acrylic Protective Longpass Filters cover the UV, VIS, and NIR spectral ranges and are designed with high-efficiency, anti-reflection oleophobic coatings that resist smudging, minimize light loss, and enhance performance. These filters offer a cost-effective way to protect expensive lenses and lighting from dirt, dust, liquids, impacts, and harsh conditions while maintaining image quality. Mounted in threaded mounts ranging from M22.5 to M105, these filters can be easily integrated into a variety of imaging applications. Acrylic Protective Longpass Filters achieve high transmission rates, typically exceeding 90% within their designed wavelength range. These filters are ideal for a diverse range of imaging applications such as industrial camera housings, dashboard cameras, LCD screen protection, and thermal uses as well as FDA and EFSA applications where the use of glass is not permitted and thickness is a concern.