eo_logo
 
Product added to cart

Adapter Plate for #55-028

#55-037

×
Stock #55-037 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$47.95
Qty 1-9
C$47.95
Qty 10+
C$42.98
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Adapter Brackets & Plates

Physical & Mechanical Properties

Length (inches):
1.57
Length (mm):
40.00
Dimensions (mm):
40 x 40 x 5

Threading & Mounting

Mounting Threads:
(4) M2 x 0.4, (4) M3 x 0.5, (1) ¼-20

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Precision Micrometer Drive and Manual Drive Options
  • 360° Coarse Rotation
  • Micrometer Drive Models Provide ±5° Fine Rotation
  • Black Anodized Aluminum Construction

Metric Rotary Stages feature slide-fit guide system, enabling 360° course rotation. Micrometer drive models feature a precision metric micrometer and a switchable clamp mechanism to change between course and fine movements for precise ±5° angular adjustment at any position. The manual drive model provides a smooth manual adjustment with 360° coarse movement, 1° increments. Metric Rotary Stages feature a locking mechanism to fix the stage position. For breadboard mounting, use the Metric Base Plates.