eo_logo
 
Product added to cart

Adapter Plate for Metric Stages with 32mm Hole Spacing

#58-290

×
Stock #58-290 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$60.20
Qty 1+
C$60.20
Volume Pricing
Request Quote
Get Product Downloads
Type:
Adapter Brackets & Plates
Dimensions (mm):
40 x 40 x 8

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Locking Knobs for Secure Positioning
  • 0.5mm Travel per Knob Rotation
  • Available with up to 15mm Travel in X and Y with 12mm Travel in Z

Leadscrew Drive Stages are ideal for a variety of positioning requirements that require high load capacities. Each stage features a leadscrew drive and locking knobs for securing the stage position. A top plate is available for large models (#58-290) with both M6 and ¼-20 tapped holes to directly accept posts or post holders. Large models feature an aluminum base plate for easy integration.