eo_logo
 
Product added to cart

Adjustable "¼-20 Mount with 90° Tilt

Adjustable

Adjustable "¼-20 Mount with 90° Tilt

×
Stock #26-009 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$376.60
Volume Pricing
Qty 1+ C$376.60 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Camera Mount

Regulatory Compliance

Certificate of Conformance:

Product Details

  • ¼”-20 Camera Mounts with 90° or 180° Tilt Available
  • 360° Rotation with 10° Index Marks
  • Compatible with Popular Cameras

Rotation Mounts for Machine Vision Cameras feature 360° of rotation and are available with either 90° or 180° of tilt. These mounts feature a lightweight low-profile design, clear index marks for quick repeatability. 1/4” – 20 mounting holes allow for compatibility with Allied Vision, Lucid Vision Labs™, Basler, FLIR , IDS, and other popular machine vision cameras. The 90° rotation mount features a strong collet-style tilt lock whereas the 180° rotation mount features a taper-style tilt lock. Rotation Mounts for Machine Vision Cameras are ideal for integrating stability and flexibility into imaging systems.