eo_logo
 
Product added to cart

Alignment Lens Q for UV

See More by AdlOptica
#13-784 - Alignment Lens Q for UV

#13-784 - Alignment Lens Q for UV

#13-784 - Alignment Lens Q for UV
×
Stock #13-784 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$288.40
Qty 1-4
C$288.40
Qty 5+
C$260.40
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Note:
Compatible with Focal‐πShaper Q

Physical & Mechanical Properties

Clear Aperture CA (mm):
14

Optical Properties

Effective Focal Length EFL (mm):
1,000.00

Threading & Mounting

Inner Thread:
M30 x 0.75
Outer Thread:
M30 x 0.75

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

AdlOptica Focal-πShaper (piShaper) Q Flat Top Beam Shapers are used to transform Gaussian beams to flat-top profiles after focusing through a lens. This is accomplished by transforming the Gaussian beam to airy disk profiles immediately after the piShaper. These beam shapers feature a compact design with inner and outer threading, making them easy to integrate into equipment. AdlOptica Focal-πShapers are advantageous for beam shaping in micromachining applications, including scribing and PCB drilling, as well as micro-welding applications. Multiple models are available at Nd:YAG, Ti:Sapphire, and Infrared wavelengths with compatible input beam diameters as small as 2.5mm and up to 23mm.

Technical Information

Accessories

Title CompareStock Number  Price Buy
Alignment Lens Q #13-783 C$224.00 Qty 5+ C$201.60   Request Quote
  • In Stock
    ×
Alignment Lens Q for UV #13-784 C$288.40 Qty 5+ C$260.40   Request Quote
  • In Stock
    ×
M30 x 0.75 to M58 x 1 Adapter #12-322 C$165.20 Qty 5+ C$151.20   Request Quote
  • In Stock
    ×
M58 x 1 to M30 x 0.75 Adapter #12-323 C$165.20 Qty 5+ C$151.20   Request Quote
  • In Stock
    ×
M30 x 0.75 to SM1 Adapter #13-786 C$165.20 Qty 5+ C$151.20   Request Quote
  • In Stock
    ×
M30 x 0.75 to M27 x 1 Adapter #13-785 C$165.20 Qty 5+ C$151.20   Request Quote
  • In Stock
    ×