eo_logo
 
Product added to cart

Alignment Lens Q

See More by AdlOptica
#13-784 - Alignment Lens Q for UV

#13-784 - Alignment Lens Q for UV

#13-784 - Alignment Lens Q for UV
×
Stock #13-783 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$224.00
Qty 1-4
C$224.00
Qty 5+
C$201.60
Volume Pricing
Request Quote
Get Product Downloads
Inner Thread:
M30 x 0.75
Outer Thread:
M30 x 0.75

Physical & Mechanical Properties

Clear Aperture CA (mm):
14

Optical Properties

Effective Focal Length EFL (mm):
1,000.00

Additional Info

Note:
Compatible with Focal‐πShaper Q

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

AdlOptica Focal-πShaper (piShaper) Q Flat Top Beam Shapers are used to transform Gaussian beams to flat-top profiles after focusing through a lens. This is accomplished by transforming the Gaussian beam to airy disk profiles immediately after the piShaper. These beam shapers feature a compact design with inner and outer threading, making them easy to integrate into equipment. AdlOptica Focal-πShapers are advantageous for beam shaping in micromachining applications, including scribing and PCB drilling, as well as micro-welding applications. Multiple models are available at Nd:YAG, Ti:Sapphire, and Infrared wavelengths with compatible input beam diameters as small as 2.5mm and up to 23mm.