eo_logo
 
Product added to cart

Allied Vision 12V 2A 12-pin Hirose Power Supply

See More by Allied Vision
Allied Vision 12V 2A 12-pin Hirose Power Supply, #15-281

Allied Vision 12V 2A 12-pin Hirose Power Supply, #15-281

Allied Vision 12V 2A 12-pin Hirose Power Supply, #15-281
×
Stock #15-281 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$131.60
Qty 1+
C$131.60
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Type:
Camera Accessory
Note:
Compatible with Manta, Prosilica GT, Prosilica GC, Guppy Pro, and Stingray cameras. Requires an AC adapter for operation. AC adapters #15-279 (EU plug) or #15-280 (US plug) available in respective regions.

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • Ideal Analog Replacement
  • Up to 1" Maximum Sensors
  • Up to 125 fps
  • 32MB of Onboard Memory

Allied Vision Manta GigE Cameras are an excellent choice for entry into using the GigE interface. Featuring an intuitive user interface as well as a powerful SDK, these cameras are an excellent value. With options from 0.3 MegaPixels to 12 MegaPixels, all sensors offered cover a wide array of applications. Allied Vision Manta GigE Cameras feature sensors from 1/4" to 1" in size. GigE Cable and Power Supply, both sold separately, are required for operation. Additional GigE cables, #89-996 ¼-20 Mounting Plate, and #62-712 12 Pin I/O Cable are available.

Accessories

Title CompareStock Number  Price Buy
EU Plug Power Supply Cable, 1.8m #15-279 C$18.20   Request Quote
  • In Stock
    ×
US Plug Power Supply Cable, 1.8m #15-280 C$18.20   Request Quote
  • In Stock
    ×

Frequently Purchased Together