eo_logo
 
Product added to cart

Allied Vision Alvium 1800 U-240m, 1/2.3" 2.35MP S-Mount, USB 3.0 Monochrome Camera

See More by Allied Vision
Allied Vision Alvium USB 3.1 Cameras

Allied Vision Alvium USB 3.1 Cameras

Allied Vision Alvium USB 3.1 Cameras	Allied Vision Alvium USB 3.1 Cameras Allied Vision Alvium Camera, Full Housing (Front) Allied Vision Alvium Camera, Full Housing (Back) +5
×
Stock #23-178 2 In Stock Similar Cameras
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$611.80
Volume Pricing
Qty 1+ C$611.80 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Monochrome Camera
Model Number:
1800 U-240m
Manufacturer:
Allied Vision
Camera Series:
Alvium
Spectrum:
Monochrome

Physical & Mechanical Properties

Dimensions (mm):
33 x 29 x 29 (includes connectors and lens mount)
Weight (g):
65
Housing:
Full

Sensor

Image Buffer:
256KB
Sensor Format:
1/2.3"
Resolution (Megapixels):
2.35
Frame Rate (fps):
126.00
Pixels (H x V):
1,936 x 1,216
Pixel Size, H x V (μm):
3.45 x 3.45
Sensing Area, H x V (mm):
6.7 × 4.2
Imaging Sensor:
Sony IMX392
Type of Sensor:
Progressive Scan CMOS
Shutter Type:
Global
Pixel Depth:
8/10/12 Bit
Exposure Time:
25μs - 10s
Dynamic Range (dB):
72
Machine Vision Standard:
USB3 Vision v1.0, GenICam

Electrical

Power Consumption (W):
2.80

Hardware & Interface Connectivity

Interface:
USB 3.0 Gen 1
Connector:
USB 3.0 Gen 1, Micro-B
Power Supply:
Power over USB or via GPIO
GPIOs:
4 Programmable TTL GPIOs
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Interface Port Orientation:
Back Panel
GPIO Connector Type:
7-pin JST

Threading & Mounting

Mount:
S-Mount (M12 x 0.5)
Mounting Threads:
¼-20 and M6 with Tripod Mount Adapter #14-156

Environmental & Durability Factors

Operating Temperature (°C):
-20 to +65 (housing temperature)
Storage Temperature (°C):
-20 to +85

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • Compact, Low Cost, High Performance Design for Machine Vision and Embedded Applications
  • ALVIUM® System on Chip (SoC) Technology with Onboard Imaging Preprocessing
  • Up to 24.60 MegaPixels, 1.2” Sensor Format
  • Allied Vision Alvium Right Angle USB 3.1 Cameras Also Available

Allied Vision Alvium USB 3.0 Cameras feature a lightweight compact form factor with ALVIUM® System on Chip (SoC) technology, offering a comprehensive image processing library for advanced onboard image correction and preprocessing functions to relieve host computer and processor workload. In addition to smart camera operations, the unique SoC design also allows for low power consumption and ease of integration, making them ideal for next generation machine vision, robotics and embedded vision applications. The cameras feature a variety of popular Sony Pregius and On Semi CMOS sensors with high image quality, fast frame rate and USB3 Vision interface standard. The actively aligned lens mount minimizes inconsistency and variation. Allied Vision Alvium USB 3.0 Cameras feature a USB port on the back panel and are available in a variety of monochrome, color, and NIR configurations, including C-Mount, CS-Mount, and S-Mount. Full housing versions are best suited for prototyping, development and end user uses. Partial housing and board level configurations have exposed image sensor PCB without heat sinks to reduce space and facilitate system integration making them ideal for OEM embedded design.

Note: Board level versions do not have a lens mount.

Calibration Services