eo_logo
 
Product added to cart

Allied Vision Alvium 1800 U-2460c, 1.2" 24.6MP C-Mount, Right Angle USB 3.1 Color Camera (Partial Housing)

See More by Allied Vision
×
Stock #19-622 Contact Us
×
Similar Cameras
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$3,577.00
Qty 1+
C$3,577.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Type:
Color Camera
Manufacturer:
Allied Vision
Camera Family:
Alvium Right Angle
Model Number:
1800 U-2460c

Physical & Mechanical Properties

Dimensions (mm):
30 x 32 x 29 (includes connectors and lens mount)
Weight (g):
50
Housing:
Partial

Sensor

Image Buffer:
256KB
Imaging Sensor:
Sony IMX540
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1.2"
Resolution (MegaPixels):
24.60
Pixels (H x V):
5,328 x 4,608
Pixel Size, H x V (μm):
2.74 x 2.74
Sensing Area, H x V (mm):
14.6 x 12.6
Frame Rate (fps):
14.00
Pixel Depth:
8/10/12 bit
Exposure Time:
157μs - 10s @ 450 MBps
163μs - 10s @ 200 MBps
Dynamic Range (dB):
Not Specified
Machine Vision Standard:
USB3 Vision v1.0, GenICam

Electrical

Power Consumption (W):
4

Hardware & Interface Connectivity

Video Output:
USB 3.1 Gen 1
Connector:
USB 3.1 Gen 1, Micro-B
Power Supply:
Power over USB or via GPIO
GPIOs:
4 Programmable TTL GPIOs
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Interface Port Orientation:
Back Panel (Right Angle)
GPIO Connector Type:
7-pin JST

Threading & Mounting

Mounting Threads:
¼-20 and M6 with Tripod Mount Adapter #14-156
Mount:
C-Mount

Environmental & Durability Factors

Operating Temperature (°C):
+5 to +65
Storage Temperature (°C):
-10 to +70

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • Right Angle USB Port Orientation
  • Compact, Low Cost, High Performance Design for Machine Vision and Embedded Applications
  • ALVIUM® System on Chip (SoC) Technology with Onboard Imaging Preprocessing
  • Allied Vision Alvium USB 3.1 Cameras Also Available

Allied Vision Alvium Right Angle USB 3.1 Cameras feature ALVIUM® System on Chip (SoC) technology and a right-angle USB port in a lightweight compact form factor, offering a comprehensive image processing library for advanced onboard image correction, preprocessing functions to relieve host computer and processor workload, and allow for easy system integration. In addition to smart camera operations, the unique SoC design also allows for low power consumption and ease of integration, making them ideal for next generation machine vision, robotics and embedded vision applications. The cameras feature a variety of popular Sony Pregius and On Semi CMOS sensors with high image quality, fast frame rate and USB3 Vision interface standard. The actively aligned lens mount minimizes inconsistency and variation. Allied Vision Alvium Right Angle USB 3.1 Cameras feature a 90° right angle USB port and are available in a variety of monochrome, color, and NIR configurations, including C-Mount, CS-Mount, and S-Mount. Full housing versions are best suited for prototyping, development and end user uses. Partial housing and board level configurations have exposed image sensor PCB without heat sinks to reduce space and facilitate system integration making them ideal for OEM embedded design.

Note: Board level versions do not have a lens mount.

Imaging Lens Selector

Imaging
 

 
0
1
2
3
4
5
6
 
×

Calibration Services