eo_logo
 
Product added to cart

Allied Vision Alvium 1800 U-500c, 1/2.5" 5.0MP, USB 3.0 Color Camera (Board Level) (Recertified 05-P)

See More by Allied Vision

Allied Vision Alvium Camera, Board Level (Front)

Allied Vision Alvium Camera, Board Level (Front) Allied Vision Alvium Camera, Board Level (Back) +3
×
Stock #14-151-RCD-05P Recertified 1 In Stock Similar Cameras
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$280.00
Volume Pricing
Qty 1+ C$280.00 each
Need More? Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

Spectrum:
Color

General

Type:
Color Camera
Model Number:
1800 U-500c
Manufacturer:
Allied Vision
Camera Series:
Alvium

Physical & Mechanical Properties

Dimensions (mm):
13 x 26 x 26 (includes connectors and lens mount)
Weight (g):
15
Housing:
Board Level

Sensor

Image Buffer:
256KB
Sensor Format:
1/2.5"
Resolution (Megapixels):
5.00
Frame Rate (fps):
67.00
Pixels (H x V):
2,592 x 1,944
Pixel Size, H x V (μm):
2.2 x 2.2
Sensing Area, H x V (mm):
5.7 x 4.3
Imaging Sensor:
ON Semi AR0521
Type of Sensor:
Progressive Scan CMOS
Shutter Type:
Rolling
Pixel Depth:
8/10 bit
Exposure Time:
13μs - 849ms
Machine Vision Standard:
USB3 Vision v1.0, GenICam

Electrical

Power Consumption (W):
2.2

Hardware & Interface Connectivity

Interface:
USB 3.0 Gen 1
Connector:
USB 3.0 Gen 1, Micro-B
Power Supply:
Power over USB or via GPIO
GPIOs:
4 Programmable TTL GPIOs
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Interface Port Orientation:
Back Panel
GPIO Connector Type:
7-pin JST

Threading & Mounting

Mount:
No Lens Mount
Mounting Threads:
No Mounting Threads/Tripod Adapter

Environmental & Durability Factors

Operating Temperature (°C):
-20 to +85 (mainboard temperature)
Storage Temperature (°C):
-20 to +85

Regulatory Compliance

Certificate of Conformance:

Product Details

ON Semi AR0521 ON Semi AR0521 ON Semi AR0521
  • Compact, Low Cost, High Performance Design for Machine Vision and Embedded Applications
  • ALVIUM® System on Chip (SoC) Technology with Onboard Imaging Preprocessing
  • Up to 24.60 MegaPixels, 1.2” Sensor Format
  • Allied Vision Alvium Right Angle USB 3.1 Cameras Also Available

Allied Vision Alvium USB 3.0 Cameras feature a lightweight compact form factor with ALVIUM® System on Chip (SoC) technology, offering a comprehensive image processing library for advanced onboard image correction and preprocessing functions to relieve host computer and processor workload. In addition to smart camera operations, the unique SoC design also allows for low power consumption and ease of integration, making them ideal for next generation machine vision, robotics and embedded vision applications. The cameras feature a variety of popular Sony Pregius and On Semi CMOS sensors with high image quality, fast frame rate and USB3 Vision interface standard. The actively aligned lens mount minimizes inconsistency and variation. Allied Vision Alvium USB 3.0 Cameras feature a USB port on the back panel and are available in a variety of monochrome, color, and NIR configurations, including C-Mount, CS-Mount, and S-Mount. Full housing versions are best suited for prototyping, development and end user uses. Partial housing and board level configurations have exposed image sensor PCB without heat sinks to reduce space and facilitate system integration making them ideal for OEM embedded design.

Note: Board level versions do not have a lens mount.

Calibration Services

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;