eo_logo
 
Product added to cart

Allied Vision Alvium G1-1620c, 1.1" 16.2MP C-Mount, GigE PoE Color Camera

See More by Allied Vision
×
Stock #23-568 Contact Us
×
Similar Cameras
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$2,804.76
Qty 1+
C$2,804.76
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Type:
Color Camera
Manufacturer:
Allied Vision
Camera Family:
Alvium G1
Model Number:
Alvium G1-1620c

Physical & Mechanical Properties

Dimensions (mm):
41 x 29 x 29
Weight (g):
65
Housing:
Full

Sensor

Image Buffer:
32MB
Imaging Sensor:
Sony IMX542
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1.1"
Resolution (MegaPixels):
16.20
Pixels (H x V):
5,328 x 3,040
Pixel Size, H x V (μm):
2.74 x 2.74
Sensing Area, H x V (mm):
14.6 x 8.3
Frame Rate (fps):
7.20
Pixel Depth:
12 Bit
Exposure Time:
91μs - 10s
Dynamic Range (dB):
Not Specified
Machine Vision Standard:
GigE Vision V1.2, GenICam V2.0

Electrical

Power Consumption (W):
External power: 3.7 W at 12 VDC | Power over Ethernet: 4.1 W

Hardware & Interface Connectivity

Video Output:
GigE (PoE)
Connector:
GigE, RJ45 with Screw Locks
Power Supply:
PoE, 12 to 24 VDC via GPIO, or with external power supply #23-581
GPIOs:
1 opto-isolated input, 1 opto-isolated output, 2 non-isolated GPIOs
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Interface Port Orientation:
Back Panel
GPIO Connector Type:
10-pin TFM

Threading & Mounting

Mounting Threads:
¼"-20 and M6 with Tripod Mount Adapter #14-156
Mount:
C-Mount

Environmental & Durability Factors

Operating Temperature (°C):
-20 to +50
Storage Temperature (°C):
-20 to +85

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • Up to 24.6MP Resolution with Framerates up to 276FPS
  • Robust Industrial GigE Vision Interface with PoE
  • Onboard Image Processing and Expansive Feature Sets
  • Alvium G5 and Allied Vision Alvium USB 3.1 Cameras Also Available

Allied Vision Alvium G1 GigE PoE Cameras feature a lightweight, compact form factor and combines the advantages of the established GigE Vision standard with the flexibility of the Alvium platform. The ALVIUM® System on Chip (SoC) technology offers a comprehensive image processing library for advanced onboard image correction and preprocessing functions to relieve host computer and processor workload. These cameras feature the latest industrial standard hardware and can easily be integrated into any vision system while ensuring long-term availability and reliability. With precision sensor alignment, enhanced cleanliness, fixed pattern noise correction, and defect pixel correction, resolutions up to 24.6MP and framerates up to 276 FPS are available. Allied Vision Alvium G1 GigE PoE Cameras feature a gigabit ethernet port on the back panel and are available in a variety of monochrome and color options with either C-Mount or S-Mount lens interfaces.

Accessories

Title CompareStock Number  Price Buy
Power Over Ethernet (PoE) Single Port injector #68-469 C$107.35   Request Quote
  • In Stock
    ×
Allied Vision Cat6 1G/5GigE Locking Cable, 3m #23-575 C$31.75   Request Quote
  • Contact Us
    ×
Allied Vision Cat6 1G/5GigE Locking Cable, 5m #23-576 C$46.87   Request Quote
  • In Stock
    ×
Allied Vision Cat6 1G/5GigE Locking Cable, 10m #23-577 C$78.62   Request Quote
  • In Stock
    ×
Allied Vision Alvium G1/G5 GPIO Cable, 3m #23-578 C$55.94   Request Quote
  • In Stock
    ×
Allied Vision Alvium G1/G5 GPIO Cable, 5m #23-579 C$63.50   Request Quote
  • In Stock
    ×
Allied Vision Alvium G1/G5 GPIO Cable, 10m #23-580 C$98.28   Request Quote
  • In Stock
    ×
Allied Vision Alvium G1/G5 Power Supply #23-581 C$142.13   Request Quote
  • In Stock
    ×
Allied Vision Alvium G1/G5 Heatsink, Set of 2 #23-643 C$72.58   Request Quote
  • In Stock
    ×

Related Products

Imaging Lens Selector

Imaging
 

 
0
1
2
3
4
5
6
 
×

Calibration Services

Please enter your required specifications here:
Please provide details of your application in the comments section
f/

Your Selections

Back
Quote Preview