eo_logo
 
Product added to cart

Allied Vision Alvium G5-510c, 1/1.8" 5.1MP S-Mount, 5GigE PoE Color Camera (Recertified 05-P)

See More by Allied Vision
×
Stock #26-191-RCD-05P Recertified In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,330.00
Qty 1+
C$1,330.00
Volume Pricing
Request Quote
Get Product Downloads

Physical & Mechanical Properties

Weight (g):
95
Housing:
Full
Image Buffer:
512KB
Camera Family:
Alvium G5
Power Consumption (W):
External power: 6.2 W at 12 VDC | Power over Ethernet: 6.9 W
Dimensions (mm):
55 × 29 × 29
Dynamic Range (dB):
Not Specified
Operating Temperature (°C):
+5 to +60
Storage Temperature (°C):
-20 to +85

General

Type:
Color Camera
Manufacturer:
Allied Vision
Model Number:
Alvium G5-510c

Sensor

Imaging Sensor:
Sony IMX548
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1/1.8"
Resolution (MegaPixels):
5.10
Pixels (H x V):
2,464 x 2,064
Pixel Size, H x V (μm):
2.74 x 2.74
Sensing Area, H x V (mm):
6.75 x 5.66
Frame Rate (fps):
81.00
Pixel Depth:
12 Bit
Exposure Time:
14 μs to 10 s
Machine Vision Standard:
GigE Vision V1.2, GenICam V2.0

Hardware & Interface Connectivity

Video Output:
5GigE (PoE)
Connector:
5GigE, RJ45 with Screw Locks
Power Supply:
PoE, 12 to 24 VDC via GPIO, or with external power supply #23-581
GPIOs:
1 opto-isolated input, 1 opto-isolated output, 2 non-isolated GPIOs
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Interface Port Orientation:
Back Panel
GPIO Connector Type:
10-pin TFM

Threading & Mounting

Mounting Threads:
¼"-20 and M6 with Tripod Mount Adapter #14-156
Mount:
M12 x 0.5 (S-Mount)

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • 4.2 Times More Bandwidth than GigE
  • Up to 24.6MP Resolution with Framerates up to 691 FPS
  • Onboard Image Processing and Expansive Feature Sets

Allied Vision Alvium G5 5GigE PoE Cameras feature a lightweight, compact form factor and combines the advantages of the established 5GigE Vision standard with the flexibility of the Alvium platform. Powered by ALVIUM® Technology, the sugar cube style camera delivers high image quality at a low power consumption. These cameras feature the latest industrial standard hardware and can easily be integrated into any USB3 Vision or GigE Vision system while ensuring long-term availability and reliability. With precision sensor alignment, enhanced cleanliness, fixed pattern noise correction, and defect pixel correction, resolutions up to 24.6MP and framerates up to 691 FPS are available. Allied Vision Alvium G5 5GigE PoE Cameras feature a gigabit ethernet port on the back panel and are available in a variety of monochrome and color options with either C-Mount or S-Mount lens interfaces all in the compact sugar cube format.