eo_logo
 
Product added to cart

Allied Vision Mako G-419B 1" Monochrome CMOS Camera

See More by Allied Vision

Allied Vision Mako Power over Ethernet (PoE) Cameras (Front)

Allied Vision Mako Power over Ethernet (PoE) Cameras (Front) Allied Vision Mako Power over Ethernet (PoE) Cameras (Back)
×
Stock #88-472 In Stock
×
Similar Cameras
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$3,084.48
Qty 1+
C$3,084.48
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Type:
Monochrome Camera
Manufacturer:
Allied Vision
Camera Family:
Mako
Model Number:
G-419B

Physical & Mechanical Properties

Dimensions (mm):
42.6 x 29.2 x 29.2 (excludes connectors and lens mount)
Weight (g):
80
Housing:
Full

Sensor

Image Buffer:
64MB
Imaging Sensor:
CMOSIS CMV4000
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1"
Resolution (MegaPixels):
4.20
Pixels (H x V):
2,048 x 2,048
Pixel Size, H x V (μm):
5.5 x 5.5
Sensing Area, H x V (mm):
11.3 x 11.3
Frame Rate (fps):
26.30
Pixel Depth:
8/12 bit
Exposure Time:
41μs to 153s
Dynamic Range (dB):
57.1
Machine Vision Standard:
GigE Vision V1.2, GenICam SFNC V1.2.1

Electrical

Power Consumption (W):
2.3 (12VDC External Power Supply)
2.7 (PoE)

Hardware & Interface Connectivity

Video Output:
GigE (PoE)
Connector:
GigE, RJ45 with Screw Locks
Power Supply:
Power over Ethernet (PoE), via GPIO, or with external power supply
GPIOs:
1 opto-isolated input, 3 opto-isolated ouputs
Synchronization:
Hardware Trigger (GPIO), Software Trigger, or PTP (IEEE 1588)
Interface Port Orientation:
Back Panel
GPIO Connector Type:
8-pin Hirose (HR25)

Threading & Mounting

Mounting Threads:
¼-20 with Tripod Mount Adapter #88-483
Mount:
C-Mount

Environmental & Durability Factors

Operating Temperature (°C):
+5 to +45
Storage Temperature (°C):
-10 to +70

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

GigE cable and power supply (if not using PoE) required for operation.

  • Compact, Robust Metal Housing
  • One Optocoupled Input, Three Outputs
  • Power over Ethernet for Increased Flexibility

Allied Vision Mako Power over Ethernet (PoE) Cameras are ideal digital replacements for analog cameras in a variety of applications, including robots, inspection, or logistics. Allied Vision Mako PoE Cameras feature a precision-aligned sensor to maximize image performance, in addition to a 64MB image buffer. To increase adaptability, Allied Vision Mako PoE Cameras also come equipped with multiple smart features, including the region of interest readout, programmable exposure and white balance, and easy bandwidth control. Allied Vision Mako Power over Ethernet (PoE) Cameras utilize a robust metal housing along with camera temperature monitoring to ensure maximum performance in a range of environments. These cameras are offered in both monochrome and color, with varying resolutions. 

Note: GigE cable and power supply (if not using PoE) required for operation.

Imaging Lens Selector

Imaging
 

 
0
1
2
3
4
5
6
 
×

Calibration Services