eo_logo
 
Product added to cart

Allied Vision Manta G-033 ½" Monochrome CCD Camera

See More by Allied Vision

Allied Vision Manta GigE Cameras (Front)

Allied Vision Manta GigE Cameras (Front) Allied Vision Manta GigE Cameras (Back)
×
Stock #84-361 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,167.60
Qty 1+
C$1,167.60
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Video Output:
GigE
Type:
Monochrome Camera
Manufacturer:
Allied Vision
Mounting Threads:
¼-20 with Tripod Mount Adapter #89-996
Image Buffer:
32MB
Camera Family:
Manta
Model Number:
Manta G-033B
Imaging Sensor:
Sony ICX414
Type of Sensor:
Progressive Scan CCD
Type of Shutter:
Global
Camera Sensor Format:
1/2"
Resolution (MegaPixels):
0.30
Pixels (H x V):
656 x 492
Pixel Size, H x V (μm):
9.9 x 9.9
Sensing Area, H x V (mm):
6.5 x 4.9
Frame Rate (fps):
88.70
Pixel Depth:
12 bit
Exposure Time:
Via Software
Connector:
GigE, RJ45 with Screw Locks
Power Supply:
Power Supply Required and Sold Separately:
USA: #15-281
Europe: #15-281
Japan: #15-281
China: #15-281
Power Consumption (W):
3.6 (12VDC External Power Supply)
GPIOs:
2 opto-isolated inputs, 2 opto-isolated outputs
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Dimensions (mm):
71 x 44 x 29 (excludes connectors and lens mount)
Weight (g):
200
Mount:
C-Mount
Housing:
Full
Interface Port Orientation:
Back Panel
Dynamic Range (dB):
61.5
Operating Temperature (°C):
+5 to +45
Storage Temperature (°C):
-10 to +70
GPIO Connector Type:
12-pin Hirose (HR10)
Machine Vision Standard:
GigE Vision v1.2, GenICam SFNC V1.2.1

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Ideal Analog Replacement
  • Up to 1" Maximum Sensors
  • Up to 125 fps
  • 32MB of Onboard Memory

Allied Vision Manta GigE Cameras are an excellent choice for entry into using the GigE interface. Featuring an intuitive user interface as well as a powerful SDK, these cameras are an excellent value. With options from 0.3 MegaPixels to 12 MegaPixels, all sensors offered cover a wide array of applications. Allied Vision Manta GigE Cameras feature sensors from 1/4" to 1" in size. GigE Cable and Power Supply, both sold separately, are required for operation. Additional GigE cables, #89-996 ¼-20 Mounting Plate, and #62-712 12 Pin I/O Cable are available.