eo_logo
 
Product added to cart

Allied Vision Manta G-2460C Color CMOS PoE Camera

See More by Allied Vision

Allied Vision Manta PoE Cameras

Allied Vision Manta PoE Cameras
×
Stock #17-096 Contact Us
×
Similar Cameras
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$4,592.00
Qty 1+
C$4,592.00
Volume Pricing
Request Quote
Get Product Downloads
Video Output:
GigE (PoE)
Type:
Color Camera
Manufacturer:
Allied Vision
Mounting Threads:
¼-20 with Tripod Mount Adapter #89-996
Image Buffer:
128MB
Camera Family:
Manta PoE
Model Number:
Manta G-2460C
Imaging Sensor:
Sony IMX540
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1.2"
Resolution (MegaPixels):
24.55
Pixels (H x V):
5,328 x 4,608
Pixel Size, H x V (μm):
2.74 x 2.74
Sensing Area, H x V (mm):
14.6 x 12.6
Frame Rate (fps):
4.90
Pixel Depth:
8/12 bit
Exposure Time:
Via Software
Connector:
GigE, RJ45 with Screw Locks
Power Supply:
Power over Ethernet (PoE), via GPIO, or with external power supply
Power Consumption (W):
3.3 (12VDC External Power Supply), 3.9 (PoE)
GPIOs:
2 opto-isolated inputs, 2 opto-isolated outputs
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Dimensions (mm):
71 × 44 × 29 (excludes connectors and lens mount)
Weight (g):
200
Mount:
C-Mount
Housing:
Full
Interface Port Orientation:
Back Panel
Dynamic Range (dB):
70.5
Operating Temperature (°C):
+5 to +45
Storage Temperature (°C):
-10 to +70
GPIO Connector Type:
12-pin Hirose (HR10)
Machine Vision Standard:
GigE Vision v1.2, GenICam SFNC V1.2.1

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Up to 1.2” Maximum Sensors
  • Up to 128MB of Onboard Memory
  • Power over Ethernet for Increased Flexibility

Allied Vision Manta PoE Cameras are high performance GigE cameras that offer the flexibility of Power over Ethernet (PoE) for easy system integration. These cameras are available in monochrome or color models, with sensors ranging from 1/2.9” to 1.2” and resolutions from 0.4 to 24.55 MegaPixels. M3 threads on both the top and bottom of the camera housing allow for easy camera mounting, and an optional ¼-20 Tripod Adapter (#89-996) is also available. Allied Vision Manta PoE Cameras feature C-Mount threading and are compatible with C-Mount accessories including imaging lenses and machine vision filters. The robust metal housing makes these PoE cameras ideal for industrial environments and machine vision applications such as quality control or industrial inspection.

Note: GigE cable (#63-431) sold separately and required for operation. Allied Vision Manta GigE cameras without Power over Ethernet are also available.