eo_logo
 
Product added to cart

Allied Vision Manta G-419C Color CMOS PoE Camera

See More by Allied Vision

Allied Vision Manta PoE Cameras

Allied Vision Manta PoE Cameras
×
Stock #13-941 In Stock
×
Similar Cameras
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$3,598.56
Qty 1+
C$3,598.56
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Type:
Color Camera
Manufacturer:
Allied Vision
Camera Family:
Manta PoE
Model Number:
Manta G-419C

Physical & Mechanical Properties

Dimensions (mm):
71 × 44 × 29 (excludes connectors and lens mount)
Weight (g):
200
Housing:
Full

Sensor

Image Buffer:
128MB
Imaging Sensor:
CMOSIS CMV4000
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1"
Resolution (MegaPixels):
4.20
Pixels (H x V):
2,048 x 2,048
Pixel Size, H x V (μm):
5.50 x 5.50
Sensing Area, H x V (mm):
11.3 x 11.3
Frame Rate (fps):
28.60
Pixel Depth:
8/12 bit
Exposure Time:
Via Software
Dynamic Range (dB):
58.1
Machine Vision Standard:
GigE Vision v1.2, GenICam SFNC V1.2.1

Electrical

Power Consumption (W):
2.7 (12VDC External Power Supply)
3.1 (PoE)

Hardware & Interface Connectivity

Video Output:
GigE (PoE)
Connector:
GigE, RJ45 with Screw Locks
Power Supply:
Power over Ethernet (PoE), via GPIO, or with external power supply
GPIOs:
2 opto-isolated inputs, 2 opto-isolated outputs
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Interface Port Orientation:
Back Panel
GPIO Connector Type:
12-pin Hirose (HR10)

Threading & Mounting

Mounting Threads:
¼-20 with Tripod Mount Adapter #89-996
Mount:
C-Mount

Environmental & Durability Factors

Operating Temperature (°C):
+5 to +45
Storage Temperature (°C):
-10 to +70

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • Up to 1.2” Maximum Sensors
  • Up to 128MB of Onboard Memory
  • Power over Ethernet for Increased Flexibility

Allied Vision Manta PoE Cameras are high performance GigE cameras that offer the flexibility of Power over Ethernet (PoE) for easy system integration. These cameras are available in monochrome or color models, with sensors ranging from 1/2.9” to 1.2” and resolutions from 0.4 to 24.55 MegaPixels. M3 threads on both the top and bottom of the camera housing allow for easy camera mounting, and an optional ¼-20 Tripod Adapter (#89-996) is also available. Allied Vision Manta PoE Cameras feature C-Mount threading and are compatible with C-Mount accessories including imaging lenses and machine vision filters. The robust metal housing makes these PoE cameras ideal for industrial environments and machine vision applications such as quality control or industrial inspection.

Note: GigE cable (#63-431) sold separately and required for operation. Allied Vision Manta GigE cameras without Power over Ethernet are also available.

Imaging Lens Selector

Imaging
 

 
0
1
2
3
4
5
6
 
×

Calibration Services

Please enter your required specifications here:
Please provide details of your application in the comments section
f/

Your Selections

Back
Quote Preview