eo_logo
 
Product added to cart

Allied Vision Prosilica GT6400 APS-C F-Mount Monochrome CMOS Camera

See More by Allied Vision
×
Stock #14-717 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$10,360.00
Qty 1+
C$10,360.00
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Monochrome Camera
Manufacturer:
Allied Vision
Camera Family:
Prosilica GT
Model Number:
GT 6400

Physical & Mechanical Properties

Dimensions (mm):
53.3 × 66 × 53.3 (excludes connectors and lens mount)
Weight (g):
372
Housing:
Full

Sensor

Imaging Sensor:
Sony IMX342
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
APS-C
Resolution (MegaPixels):
31.40
Pixels (H x V):
6,480 x 4,860
Pixel Size, H x V (μm):
3.45 x 3.45
Sensing Area, H x V (mm):
22.4 x 16.8
Frame Rate (fps):
3.82
Pixel Depth:
12 bit
Exposure Time:
Auto Exposure
Machine Vision Standard:
GigE Vision V1.2, GenICam SFNC V1.2.1

Performance

Image Buffer:
128MB
Power Consumption (W):
5.4 (12VDC External Power Supply)
6.7 (PoE)
Dynamic Range (dB):
72.0

Hardware & Interface Connectivity

Video Output:
GigE (PoE)
Connector:
GigE, RJ45 with Screw Locks
Power Supply:
Power Supply Required and Sold Separately:
USA: #15-281
Europe: #15-281
Japan: #15-281
China: #15-281
GPIOs:
1 opto-isolated input, 2 opto-isolated outputs, 1 non-isolated input, 2 non-isolated outputs
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Interface Port Orientation:
Back Panel
GPIO Connector Type:
12-pin Hirose (HR10)

Threading & Mounting

Mounting Threads:
¼-20 with Tripod Mount Adapter #87-412
Mount:
F-Mount

Environmental & Durability Factors

Operating Temperature (°C):
-20 to +65
Storage Temperature (°C):
-20 to +70

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Rugged PoE (Power Over Ethernet) Cameras for Extreme Environments
  • Precise (P-Iris) and DC Auto Iris Control
  • Up to 31.4 MegaPixel Resolution
  • C-Mount, F-Mount, and TFL-Mount Options

Allied Vision Prosilica GT Series GigE Cameras are designed for the harshest environments and fluctuating light conditions. Capable of operating in extreme temperatures ranging from -20° to 60°C, Allied Vision Prosilica GT Series GigE Cameras are ideal for ITS and traffic imaging, machine vision, industrial inspection, security, or surveillance applications. Allied Vision Prosilica GT Series GigE Cameras feature both P-Iris and DC auto iris control for maintaining image quality, and support power over Ethernet for easy implementation.

Note: PoE Injector (#68-469) or power supply and GigE cable, such as #63-431, are required for operation.