eo_logo
 
Product added to cart

Alpao Deformable Modal Mirror

ALPAO Deformable Modal Mirror

ALPAO Deformable Modal Mirror ALPAO Deformable Modal Mirror, with Controller (Included)
×
Stock #28-613 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$19,264.00
Qty 1+
C$19,264.00
Volume Pricing
Request Quote
Get Product Downloads
Active Area Diameter (mm):
13.5
Actuator Stroke, P-V (µm):
Tip-Tilt Correction: ≥100
Focus/Astigmatism: ≥20
Spherical Correction: ≥1
Coating:
Protected Silver
Number of Channels:
8
Surface Flatness (RMS):
λ/10
Settling Time (ms):
≤10
Fitting Error:
Tip-Tilt Correction: ≤3%
Focus/Astigmatism: ≤3%
Spherical Correction: ≤30%

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Family Description

  • Provide Correction of Common Optical Aberrations
  • 8 Control Channels Correspond to Zernike Modes
  • Ideal for OCT and Ophthalmology Applications

ALPAO Deformable Modal Mirrors are designed to provide simple correction of common optical aberrations without having to control each actuator individually. Each one of the eight pre-programmed channels relate to a different Zernike mode that can be used to quickly switch between aberration correction such as defocus, astigmatism, coma, and spherical. The included user-friendly software provides straightforward monitoring and control of the deformable mirror. ALPAO Deformable Modal Mirror’s compact housing tube, low-voltage operation, and low power consumption allow for easy integration into new or existing systems. These mirrors are ideal for a range of adaptive optics applications such as Optical Coherence Tomography (OCT), 3D imaging, ophthalmology, and laser pulse shaping.

Note: Customers will need to provide their own wavefront sensors to create an adaptive optics system. Learn more about adaptive optics here.

Typical Zernike generation with an Alpao Deformable Modal Mirror (DMM). Each control channel of the DMM corresponds to a specific Zernike, allowing for easy correction of optical aberrations such as astigmatism and spherical aberrations.
Typical Zernike generation with an Alpao Deformable Modal Mirror (DMM). Each control channel of the DMM corresponds to a specific Zernike, allowing for easy correction of optical aberrations such as astigmatism and spherical aberrations.