eo_logo
 
Product added to cart

Backlight Collimation Kit for 200 x 200 Backlight

×
Stock #22-104 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,680.00
Volume Pricing
Qty 1+ C$1,680.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Contents of Kit:
2 collimated films, 1 protective transparent window, 2 brackets, 4 T-NUT M6, 4 M6X10 screws
Manufacturer:
Effilux

Hardware & Interface Connectivity

Power Supply:
Power Supply Required and Sold Separately:
USA: #15-874
Europe: #15-875
Japan: #73-409
Korea: #73-409
China: #15-874

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • >90% Uniformity
  • Integrated Analog Controller for Precise Intensity and Dimming
  • Anti-Reflection System to Absorb Stray Light

Effilux High Power LED Backlights offer high intensity, greater than 90% uniformity, and exceptional contrast providing a superior solution for backlight inspections. The convenient integrated analog controller allows precise control of power and intensity without the need for additional components. Effilux High Power LED Backlights feature an anti-reflection design which absorbs unwanted light to provide higher contrast to ensure a clear image. These backlights are ideal for machine vision inspection applications.

Note: Optional collimation film kits for 200 x 200 backlights (#22-104) and 300 x 300 backlights (#22-105) available and sold separately.