eo_logo
 
Product added to cart

SWIR M43 x 0.75 Mounted Machine Vision Filter

Mounted Machine Vision Filters

Mounted Machine Vision Filters

×
Stock #28-792 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$326.48
Volume Pricing
Qty 1+ C$326.48 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Mounted Bandpass Filter

Physical & Mechanical Properties

Clear Aperture CA (mm):
38
Construction:
Mounted in Black Anodized Ring
Outer Diameter (mm):
45

Optical Properties

Blocking Wavelength Range (nm):
350-900, 1000-1100
Color:
SWIR
Center Wavelength CWL (nm):
940.00
Full Width-Half Max FWHM (nm):
55.00
Minimum Transmission (%):
≥90

Threading & Mounting

Filter Thread:
M43 x 0.75
Mount Thickness (mm):
5.2
Mount Thickness Including Threads (mm):
7

Regulatory Compliance

Certificate of Conformance:
Reach 242:

Product Details

Mounted Machine Vision Filters are ideal for machine vision and industrial imaging applications. These mounted filters feature a wide range of common machine vision threads from M22 up to M105. Available in UV, VIS, and NIR wavelengths, these hard-coated filters provide exceptional transmission and out-of-band blocking. Mounted Machine Vision Filters are designed with a Gaussian transmission curve. When used with a broadband light source, Mounted Machine Vision Filters achieve the output profile of common LED wavelengths. While compatible with many types of imaging lenses, these filters are ideal for wide fields of view due to their low angular dependency.