eo_logo
 
Product added to cart

Basler ace acA2040-25gm-NIR GigE Camera

Basler ace GigE Cameras

Basler ace GigE Cameras

Basler ace GigE Cameras
×
Stock #87-106 In Stock
×
Similar Cameras
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$3,938.76
Qty 1+
C$3,938.76
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Type:
NIR Camera
Manufacturer:
Basler
Camera Family:
ace
Model Number:
acA2040-25gm

Physical & Mechanical Properties

Dimensions (mm):
42 x 29 x 29 (excludes connectors and lens mount)
Weight (g):
90
Housing:
Full

Sensor

Imaging Sensor:
CMOSIS CMV4000
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1"
Resolution (MegaPixels):
4.20
Pixels (H x V):
2,048 x 2,048
Pixel Size, H x V (μm):
5.5 x 5.5
Sensing Area, H x V (mm):
11.26 x 11.26
Frame Rate (fps):
25.00
Pixel Depth:
12 bit
Exposure Time:
Freely Programmable
Dynamic Range (dB):
Not Specified
Machine Vision Standard:
GigE Vision

Electrical

Power Consumption (W):
2.6 (12VDC External Power Supply)
3.1 (PoE)

Hardware & Interface Connectivity

Video Output:
GigE (PoE)
Connector:
GigE, RJ45 with Screw Locks
Power Supply:
Power Supply Required and Sold Separately:
USA: #68-466
Europe: #68-466
Japan: #68-466
Korea: #68-466
China: #68-466
GPIOs:
1 opto-coupled input line, 1 opto-coupled output line, 1 general purpose I/O (GPIO) line
Synchronization:
Hardware Trigger (GPIO), Software Trigger, or Free-Run
Interface Port Orientation:
Back Panel
GPIO Connector Type:
6-pin Hirose (HR10)
Operating System:
Software Driver: Windows, Linux - 32 and 64 bit

Threading & Mounting

Mounting Threads:
¼-20 with Tripod Mount Adapter #88-517
Mount:
C-Mount

Environmental & Durability Factors

Operating Temperature (°C):
0 to +50
Storage Temperature (°C):
-20 to +80

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • Perfect Analog Replacement
  • Ultra-Small Form Factor
  • Power Over Ethernet (PoE)
  • Includes Basler Pylon Driver

Basler ace GigE Cameras are economical Gigabit Ethernet cameras that provide an ideal upgrade opportunity for analog camera users. With a small form factor matching that of many analog cameras (29 x 29mm), the ace can be a drop-in replacement to an existing analog system or a great choice to start a new project. Basler ace GigE Cameras can use Power Over Ethernet (PoE) (2 GigE cables required). The cameras can have long cable lengths and are the optimal choice for use on a factory floor. All cameras include the industry-proven Basler Pylon SDK Software and Driver.

Technical Information

MT9P031 Sensor QE Curve
MT9P031 Sensor QE Curve

Accessories

Title CompareStock Number  Price Buy
Power Supply 12V DC / Hirose 6 Pin #68-466 C$96.77   Request Quote
  • Contact Us
    ×
¼-20 Mounting Adapter for Basler ace #88-517 C$21.17   Request Quote
  • In Stock
    ×
PLC (Programmable Logic Controller) I/O Cable Hirose 6 Pin 10m #68-467 C$189.00   Request Quote
  • In Stock
    ×
Power Over Ethernet (PoE) Single Port injector #68-469 C$107.35   Request Quote
  • In Stock
    ×
Cable GigE Cat 6 SFTP 5m #68-470 C$16.63   Request Quote
  • In Stock
    ×
Cable GigE Cat 6 SSTP 10m #68-471 C$27.22   Request Quote
  • In Stock
    ×
Cable GigE Cat 6 SSTP 20m #68-472 C$45.36   Request Quote
  • In Stock
    ×
Cable GigE Cat 6 SSTP 30m #68-473 C$61.99   Request Quote
  • Contact Us
    ×
Cable GigE Cat 6 SSTP 50m #68-474 C$202.61   Request Quote
  • Contact Us
    ×

Related Products

Calibration Services

Please enter your required specifications here:
Please provide details of your application in the comments section
f/

Your Selections

Back
Quote Preview
 

Frequently Purchased Together