eo_logo
 
Product added to cart

Basler ace acA4024-8gc Color GigE Camera

Basler ace GigE Cameras

Basler ace GigE Cameras

Basler ace GigE Cameras
×
Stock #37-208 In Stock
×
Similar Cameras
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$740.60
Qty 1+
C$740.60
Volume Pricing
Request Quote
Get Product Downloads
Video Output:
GigE (PoE)
Type:
Color Camera
Manufacturer:
Basler
Mounting Threads:
¼-20 with Tripod Mount Adapter #88-517
Camera Family:
ace
Model Number:
acA4024-8gc
Imaging Sensor:
Sony IMX226
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Rolling
Camera Sensor Format:
1/1.7"
Resolution (MegaPixels):
12.00
Pixels (H x V):
4,024 x 3,036
Pixel Size, H x V (μm):
1.85 x 1.85
Sensing Area, H x V (mm):
7.44 x 5.62
Frame Rate (fps):
8.00
Pixel Depth:
10/12 bit
Exposure Time:
Programmable via camera API
Connector:
GigE, RJ45 with Screw Locks
Power Supply:
Power Supply Required and Sold Separately:
USA: #68-466
Europe: #68-466
Japan: #68-466
Korea: #68-466
China: #68-466
Power Consumption (W):
2.5 (12VDC External Power Supply)
2.9 (PoE)
GPIOs:
1 opto-coupled input line, 1 opto-coupled output line, 1 general purpose I/O (GPIO) line
Synchronization:
Hardware Trigger (GPIO), Software Trigger, or Free-Run
Dimensions (mm):
42 x 29 x 29 (excludes connectors and lens mount)
Weight (g):
90
Mount:
C-Mount
Housing:
Full
Interface Port Orientation:
Back Panel
Dynamic Range (dB):
Not Specified
Operating Temperature (°C):
0 to +50
Storage Temperature (°C):
-20 to +80
GPIO Connector Type:
6-pin Hirose (HR10)
Machine Vision Standard:
GigE Vision, GenICam

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Perfect Analog Replacement
  • Ultra-Small Form Factor
  • Power Over Ethernet (PoE)
  • Includes Basler Pylon Driver

Basler ace GigE Cameras are economical Gigabit Ethernet cameras that provide an ideal upgrade opportunity for analog camera users. With a small form factor matching that of many analog cameras (29 x 29mm), the ace can be a drop-in replacement to an existing analog system or a great choice to start a new project. Basler ace GigE Cameras can use Power Over Ethernet (PoE) (2 GigE cables required). The cameras can have long cable lengths and are the optimal choice for use on a factory floor. All cameras include the industry-proven Basler Pylon SDK Software and Driver.