eo_logo
 
Product added to cart

Basler ace2 a2A1920-51gmBAS Monochrome GigE Basic Camera (Recertified 05-P)

Basler ace2 GigE Cameras (Front)

Basler ace2 GigE Cameras	(Front) Basler ace2 GigE Cameras (Back)
×
Stock #16-593-RCD-05P Recertified In Stock
×
Similar Cameras
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$414.40
Qty 1+
C$414.40
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Monochrome Camera
Manufacturer:
Basler
Camera Family:
ace2
Model Number:
a2A1920-51gmBAS

Physical & Mechanical Properties

Dimensions (mm):
55.5 x 29 x 29 (excludes connectors and lens mount)
Weight (g):
<100
Housing:
Full

Sensor

Image Buffer:
Not Specified
Imaging Sensor:
Sony IMX392
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1/2.3"
Resolution (MegaPixels):
2.30
Pixels (H x V):
1,920 x 1,200
Pixel Size, H x V (μm):
3.45 x 3.45
Sensing Area, H x V (mm):
6.6 x 4.1
Frame Rate (fps):
51.00
Pixel Depth:
8/10/12 bit
Exposure Time:
Freely Programmable
Dynamic Range (dB):
71.7
Machine Vision Standard:
GigE Vision 2.0, GenICam

Electrical

Power Consumption (W):
3.6

Hardware & Interface Connectivity

Video Output:
GigE (PoE)
Connector:
GigE, RJ45 with Screw Locks
Power Supply:
Power over Ethernet (PoE) or via GPIO with #16-644
GPIOs:
1 opto-coupled input line, 2 general purpose I/O (GPIO) lines
Synchronization:
Hardware Trigger (GPIO), Software Trigger, or Free-Run
Interface Port Orientation:
Back Panel
GPIO Connector Type:
6-pin M8

Threading & Mounting

Mounting Threads:
¼-20 with Tripod Mount Adapter #16-641
Mount:
C-Mount

Environmental & Durability Factors

Operating Temperature (°C):
-10 to +60
Storage Temperature (°C):
-20 to +80

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • SONY Pregius S Sensors Available with up to 24MP
  • Proven Compact Housing (29 x 29mm)
  • Powerful Computer Vision Feature Set with Optional Beyond Features
  • Basler ace GigE Cameras Also Available

Basler ace2 GigE/5GigE Cameras are available in two versions that provide optimized hardware design, proven compact and robust housing, and state of the art CMOS sensor technology with excellent image quality from Sony’s 2nd-Gen Pregius, 3rd-Gen STARVIS, or the latest 4th-Gen Pregius S sensors. These second-generation Ace cameras include all of the components of the first-generation Ace cameras along with integrated features such as a status LED, removable IR cut filter, and robust M8 connector. The Basler ace2 GigE/5GigE Camera Basic version offers excellent price to performance ratio with powerful Computer Vision feature set, while the Pro version unlocks unique advanced Beyond features such as Pixel Beyond and Compression Beyond for maximum performance to meet with demanding application requirements. These cameras include the industry proven Basler Pylon SDK Software and Driver and conform to GenICam (GigE Vision 2.0) standards, making them a fast and cost-effective solution to software integration. Basler ace2 Cameras are available in both GigE, 5GigE and USB3.0 interfaces and are ideal for a wide range of applications such as factory automation and industrial robotics.

Accessories

Title CompareStock Number  Price Buy
Basler ace2 ¼-20 Tripod Mount Adapter #16-641 C$42.00   Request Quote
  • Contact Us
    ×
Basler ace2 GPIO cable, M8 6pin to Open, 10m #16-642 C$84.00   Request Quote
  • In Stock
    ×
Basler ace2 GPIO cable, M8 6pin to Open, 5m #16-643 C$84.00   Request Quote
  • In Stock
    ×
Basler ace2 GigE Power Supply, M8 6pin #16-644 C$85.40   Request Quote
  • In Stock
    ×
Cable GigE Cat 6 SFTP 5m #68-470 C$15.40   Request Quote
  • Contact Us
    ×
Cable GigE Cat 6 SSTP 10m #68-471 C$25.20   Request Quote
  • In Stock
    ×
Cable GigE Cat 6 SSTP 20m #68-472 C$42.00   Request Quote
  • In Stock
    ×
Cable GigE Cat 6 SSTP 30m #68-473 C$57.40   Request Quote
  • In Stock
    ×
Cable GigE Cat 6 SSTP 50m #68-474 C$187.60   Request Quote
  • In Stock
    ×
Power Over Ethernet (PoE) Single Port injector #68-469 C$99.40   Request Quote
  • In Stock
    ×
4mm UC Series Fixed Focal Length Lens #33-300 C$364.00   Request Quote
  • In Stock
    ×
6mm UC Series Fixed Focal Length Lens #33-301 C$364.00   Request Quote
  • In Stock
    ×
8mm UC Series Fixed Focal Length Lens #33-307 C$364.00   Request Quote
  • In Stock
    ×
12mm UC Series Fixed Focal Length Lens #33-303 C$364.00   Request Quote
  • In Stock
    ×
16mm UC Series Fixed Focal Length Lens #33-304 C$364.00   Request Quote
  • In Stock
    ×
25mm UC Series Fixed Focal Length Lens #33-305 C$364.00   Request Quote
  • In Stock
    ×

Related Products

Calibration Services

Please enter your required specifications here:
Please provide details of your application in the comments section
f/

Your Selections

Back
Quote Preview