eo_logo
 
Product added to cart

Basler ace2 a2A2048-114umBAS Monochrome USB3 Basic Camera

See More by Basler

Basler ace2 USB 3.0 Cameras (Front)

Basler ace2 USB 3.0 Cameras (Front) Basler ace2 USB 3.0 Cameras (Back)
×
Stock #74-988 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$698.60
Volume Pricing
Qty 1+ C$698.60 each
Need More? Request Quote
Product Downloads

Specifications

Spectrum:
Monochrome

General

Type:
Monochrome Camera
Model Number:
a2A2048-114umBAS
Manufacturer:
Basler
Camera Series:
ace2

Physical & Mechanical Properties

Dimensions (mm):
36.3 x 29 x 29 mm
Weight (g):
<85
Housing:
Full

Sensor

Sensor Format:
1/3.1"
Resolution (Megapixels):
3.20
Frame Rate (fps):
117.00
Pixels (H x V):
2,064 x 1,552
Pixel Size, H x V (μm):
2.25 x 2.25
Sensing Area, H x V (mm):
4.6 x 3.5
Imaging Sensor:
Sony IMX900​
Type of Sensor:
Progressive Scan CMOS
Shutter Type:
Global
Pixel Depth:
8/10/12 Bit
Exposure Time:
hardware trigger & freely programmable
Machine Vision Standard:
USB 3.0 Vision, GenICam

Hardware & Interface Connectivity

Interface:
USB 3.0
Connector:
USB 3.0, Micro-B
Power Supply:
Via USB 3.0 interface
GPIOs:
1 opto-coupled input line, 2 general purpose I/O (GPIO) lines
Synchronization:
Hardware Trigger (GPIO), Software Trigger, or Free Run
Interface Port Orientation:
Back Panel
GPIO Connector Type:
M8 6-pin

Threading & Mounting

Mount:
C-Mount
Mounting Threads:
¼-20 with Tripod Mount Adapter #16-641

Environmental & Durability Factors

Operating Temperature (°C):
-10 °C - 60 °C

Regulatory Compliance

Certificate of Conformance:

Product Details

  • USB 3.0 with SONY Pregius S Sensors up to 24MP and 160 fps
  • Proven Compact Housing (29 x 29mm)
  • Powerful Computer Vision Feature Set with Optional Beyond Features
  • Basler ace USB 3.0 Cameras Also Available

Basler ace2 USB 3.0 Cameras are available in two versions that provide optimized hardware design, proven compact and robust housing, and state of the art CMOS sensor technology with excellent image quality from Sony’s 2nd-Gen Pregius, 3rd-Gen STARVIS, or the latest 4th-Gen Pregius S sensors. These second-generation Ace cameras include all of the components of the first-generation Ace cameras along with integrated features such as a status LED, removable IR cut filter, and robust M8 connector. The Basler ace2 USB 3.0 Camera Basic version offers excellent price to performance ratio with powerful Computer Vision feature set, while the Pro version unlocks unique advanced Beyond features such as Pixel Beyond and Compression Beyond for maximum performance to meet with demanding application requirements. These cameras include the industry proven Basler Pylon SDK Software and Driver and conform to GenICam (USB3 Vision) standards, making them a fast and cost-effective solution to software integration. Basler ace2 Cameras are available in both USB 3.0 and GigE interfaces and are ideal for a wide range of applications such as factory automation and industrial robotics.

Technical Information

IMX676 Sensor QE Curve
IMX676 Sensor QE Curve
IMX900 Sensor QE Curve
IMX900 Sensor QE Curve
GMAX2505 Sensor QE Curve
GMAX2505 Sensor QE Curve
IMX546 Sensor QE Curve
IMX546 Sensor QE Curve
IMX545 Sensor QE Curve
IMX545 Sensor QE Curve
GMAX2509 Sensor QE Curve
GMAX2509 Sensor QE Curve
GMAX2518 Sensor QE Curve
GMAX2518 Sensor QE Curve
IMX547 Sensor QE Curve
IMX547 Sensor QE Curve
E2525A Sensor QE Curve
E2525A Sensor QE Curve

Calibration Services

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;