eo_logo
 
Product added to cart

Basler boost boA4112-68 Color Camera Kit

Basler boost CoaXPress 2.0 Camera Kits

Basler boost CoaXPress 2.0 Camera Kits

×
Stock #14-256 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$5,985.00
Qty 1+
C$5,985.00
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Color Camera
Manufacturer:
Basler
Camera Family:
boost
Model Number:
boA4112-68cc

Physical & Mechanical Properties

Dimensions (mm):
45 x 80 x 80 (includes connectors and lens mount)
Weight (g):
180
Housing:
Full

Sensor

Imaging Sensor:
Sony IMX253
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1.1"
Resolution (MegaPixels):
12.30
Pixels (H x V):
4,096 x 3,000
Pixel Size, H x V (μm):
3.45 x 3.45
Sensing Area, H x V (mm):
14.13 x 10.35
Frame Rate (fps):
68.00
Pixel Depth:
8 bit
Exposure Time:
Programmable via camera API, hardware trigger
Machine Vision Standard:
CoaXPress 2.0, GenICam

Performance

Image Buffer:
Not Specified
Power Consumption (W):
9.6
Dynamic Range (dB):
Not Specified

Hardware & Interface Connectivity

Video Output:
CoaXPress 2.0 (CXP-12)
Connector:
CoaXPress, Micro-BNC
Power Supply:
Power over CoaXPress or via GPIO
GPIOs:
1 opto-coupled input, 2 GPIO
Synchronization:
Hardware Trigger (GPIO), Software Trigger, or Free-Run
Interface Port Orientation:
Back Panel
GPIO Connector Type:
6-pin M7
Operating System:
Software Driver: Windows

Threading & Mounting

Mounting Threads:
¼-20 (Integrated into Housing)
Mount:
C-Mount

Environmental & Durability Factors

Operating Temperature (°C):
0 to +50
Storage Temperature (°C):
-20 to +80

Additional Info

Note:
Kit includes a camera, CXP-12 interface card, CXP data cable, 2 heat sinks, an I/O cable, and C-Mount Lens adapter (adapter is required to attach lens)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Utilize Full Sensor Potential in Both Resolution and Speed
  • High Bandwidth CoaXPress 2.0 (CXP-12) Cameras
  • CXP-12 Interface Card 1C Included with Cameras

The Basler boost CoaXPress 2.0 cameras combine the performance of a high resolution sensor with the high bandwidth of the CoaXPress 2.0 interface. The CXP-12 interface can achieve speed and bandwidth of up to 12.5 gigabits per second, which is ideal for applications where high data rates and short latency periods are required. These cameras work with Basler’s Pylon software. The camera kits include a camera (without a mount), a CXP-12 interface card 1C, a CXP data cable, 2 heat sinks, a C-mount lens adapter, and an I/O cable. The Basler boost CoaXPress 2.0 cameras are a great choice for applications that require high data rates and resolutions and where the camera’s image data must be transferred over long distances.