eo_logo
 
Product added to cart

Black First Contact™ All-Inclusive Kit

×
Stock #75-426 New 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$340.20
Volume Pricing
Qty 1+ C$340.20 each
Need More? Request Quote
Product Downloads

Specifications

General

Contents of Kit:
1 x 15ml Black First Contact Polymer Applicator Bottle
2 x 29ml Black First Contact Polymer Refill Bottles
1 x 29ml Black First Contact Thinner (for brush cleaning)
1 x FCB1 Fan Brush
1 x FCNet Chemically Inert Mesh (5 - 3" x 3" sheets)
1 x FCUF 12m Unwaxed Dental Floss
1 x FCPS Pipette Kit (5 pipettes)
25 Peel Tab
Size (oz):
Applicator Bottle: 0.5 Refill Bottle: 2 x 1.0
Note:
Check instructions for substrate compatibility prior to use. Hazardous material - cannot be shipped internationally

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Safely Cleans a Range of Optical Surfaces
  • Applies as a Liquid and Easily Peels Away Debris
  • Cured Film Doubles as a Quick and Easy Way to Suppress Back Reflections
  • Kit Contains Everything Needed for Application and Removal
  • First Contact™ Gold, Plastic, Water Resistant, and Red Also Available

Black First Contact™ Cleaning Solution Kit provides everything required to safely clean a range of optical surfaces to the molecular level. Once applied, the cleaning solution immediately conforms to any contour and cures, forming an opaque black film which can be easily peeled away to remove contaminants and grease with no residue. This film can also be left in place to protect optical surfaces during shipping or storage, or to provide a quick and easy way to reduce back-reflections and improve the performance of metrology, interferometry, and microscopy systems. Black First Contact™ Cleaning Solution Kit contains enough polymer to cover 280 square inches (approx. 1800 cm2) of surface area.

The Black First Contact All-Inclusive Kit includes:

 1 x 15ml Black First Contact Polymer Applicator Bottle

2 x 29ml Black First Contact Polymer Refill Bottles

1 x 29ml Black First Contact Thinner (for brush cleaning)

1 x Fan Brush

1 x Chemically Inert Mesh (5 - 3" x 3" sheets)

1 x 12m Unwaxed Dental Floss

1 x Pipette Kit (5 pipettes)

25 Peel Tabs

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;