eo_logo
 
Product added to cart

Blue 300 x 300 High Power LED Backlight

Effilux High Power LED Backlights

Effilux High Power LED Backlights

Effilux High Power LED Backlights Collimation Kit for 200 x 200 Backlight
×
Stock #22-103 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,729.00
Qty 1+
C$1,729.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Uniformity (%):
>90%

Product Details

Type of Illumination:
LED illumination
Manufacturer:
Effilux
Geometry:
Backlight
Illumination Mode:
Continous with AIC (Analog Intensity Control)

Physical & Mechanical Properties

Dimensions (mm):
339 x 339
Weight (g):
3500
Active Area (mm):
300 x 300

Optical Properties

Color:
Blue
Wavelength (nm):
465.00

Hardware & Interface Connectivity

Power Supply:
Power Supply Required and Sold Separately:
USA: #15-874
Europe: #15-875
Japan: #73-409
Korea: #73-409
China: #15-874

Environmental & Durability Factors

Operating Temperature (°C):
0 - 50

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • >90% Uniformity
  • Integrated Analog Controller for Precise Intensity and Dimming
  • Anti-Reflection System to Absorb Stray Light

Effilux High Power LED Backlights offer high intensity, greater than 90% uniformity, and exceptional contrast providing a superior solution for backlight inspections. The convenient integrated analog controller allows precise control of power and intensity without the need for additional components. Effilux High Power LED Backlights feature an anti-reflection design which absorbs unwanted light to provide higher contrast to ensure a clear image. These backlights are ideal for machine vision inspection applications.

Note: Optional collimation film kits for 200 x 200 backlights (#22-104) and 300 x 300 backlights (#22-105) available and sold separately.