eo_logo
 
Product added to cart

Blue Fluorescent Filter (B), 50mm Square

×
Stock #84-888 Clearance 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,068.48
Volume Pricing
Qty 1-9 C$1,068.48 each
Qty 10-25 C$936.40 each
Qty 26-49 C$884.46 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Color Filter

Physical & Mechanical Properties

Dimensions (mm):
50.0 x 50.0 ±0.10
Length (mm):
50.00
Thickness (mm):
3.00 ±0.10
Width (mm):
50.00

Optical Properties

Glass/Filter Number:
B
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Lumilass
Coating:
Uncoated
Color:
Blue
Index of Refraction (nd):
1.477
Peak Emission Wavelength (nm):
405.00
Excitation Wavelength (nm):
200 - 400
Peak Excitation Wavelength (nm):
365.00

Performance

Minimum Sensitivity:
~1µW/cm2

Material Properties

Transformation Temperature (°C):
398.00

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • Excite with UV Illumination

  • Wide Range of Fluorescence Colors

  • High Sensitivity and Durability

Fluorescent Glass Filters absorb UV energy (peak absorption at 365nm) and re-emit light into the visible spectrum. Appearing colorless when not exposed to UV light, these filters are available with red, orange, yellow, green, blue, and purple emission colors. Sensitivity as low as ~1µW/cm2 allows for these filters to transform faint UV sources to detectable visible light. Fluorescent Glass Filters are ideal for use in fluorescence microscopy, excimer laser detection and characterization, and as a standard test material for fluorescence characteristics

These fluorescent glass filters are ideal for blocking excitation light while efficiently transmitting emission wavelengths in fluorescence imaging and spectroscopy. Manufactured from high-quality colored glass, they offer sharp spectral cutoffs and strong out-of-band blocking without the need for complex coating stacks. These durable glass filters are well-suited for use in research microscopes, fluorescence systems, and other light-sensitive optical setups requiring consistent and stable spectral performance.

Technical Information

Compatible Mounts