Edmund Optics uses cookies to optimize and enhance the features and content on our website. Click “OK” for the full user experience, you can view additional information on the cookies we use by clicking the “Details” button. We do NOT sell your information from marketing cookies, we use it to improve ONLY YOUR experience with Edmund Optics.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
We do not use cookies of this type.
Cookies are small text files that can be used by websites to make a user's experience more efficient.
The law states that we can store cookies on your device if they are strictly necessary for the operation of this site. For all other types of cookies we need your permission.
This site uses different types of cookies. Some cookies are placed by third party services that appear on our pages.
You can at any time change or withdraw your consent from the Cookie Declaration on our website.
Learn more about who we are, how you can contact us and how we process personal data in our Privacy Policy.
Please state your consent ID and date when you contact us regarding your consent.
Most web browsers allow you to view your cookies in the browser preferences, typically within the "Privacy" or "Security" tab. Some browsers allow you to delete specific cookies or even prevent cookies from being created. While disallowing cookies in your browser may provide a higher level of privacy, it is not recommended since many websites require cookies to function properly. Alternatively, you can visit www.aboutcookies.org which provides directions on how to block or delete cookies on all major browsers.
The Mitutoyo Video Microscope Units (VMU) are used to connect infinity corrected objectives to a C-mount or F-mount camera for quick and easy setup of microscopy systems. Providing 1X magnification, the Mitutoyo Video Microscope Unit (VMU) features an in-line illumination port for maximum contrast and simple illumination compared to epi-illumination techniques. The Brightfield VMU configurations are fitted with an adjustable iris to control light throughput without adjusting camera shutter or gain.
The Mitutoyo VMU is available in standard (for 2/3” format sensors) and widefield (for APS-C format sensors) with options for the camera port to be oriented at 90 or 180 degrees with respect to the objective. In addition to broadband versions, the VMU is also available in a specialized Nd:YAG Laser Line configuration, supporting 355, 532, and 1064nm lasers, as well as versions specifically designed for Darkfield Microscopy. Mitutoyo Video Microscope Units (VMU) utilize optics optimized for the NUV, VIS, or NIR spectra, making them ideal and directly compatible with a wide selection of Mitutoyo infinity corrected objectives.
Mitutoyo Manual Turrets are available for each VMU configuration. They feature four objective mounts which enable quick transition between multiple objectives of different magnifications. Pairing the turret with the VMU creates a flexible video imaging microscope system.
Mitutoyo Video Microscope Unit (VMU) and Mitutoyo Turret | ||||||
Wavelength Range: | VIS-NIR | NUV-VIS-NIR Nd:YAG, 355/532/1064nm | VIS-NIR-SWIR Widefield Hi-Res | VIS Widefield BD | ||
Type: | Brightfield | Brightfield | Brightfield | Brightfield/Darkfield | ||
Orientation: | Vertical | Horizontal | Vertical | Vertical | Vertical | Horizontal |
Model: | 378-505 | 378-506 | 378-507 | 378-519 | 378-517 | 378-518 |
Tube Lens Magnification: | 1X | 1X | 1X | 1X | ||
Camera Mount: | C-Mount | C-Mount | F-Mount or C-Mount w/included adapter | F-Mount or C-Mount w/included adapter | ||
Objective Mount: | M26 x 36 TPI | M26 x 36 TPI | M26 x 36 TPI | M40 x 36 TPI | ||
Max. Sensor Format: | 2/3" | 2/3" | APS-C | APS-C | ||
Weight: | 570g | 590g | 980g | 1400g | 2150g | |
Stock Number: | #86-799 | #89-621 | #89-622 | #23-338 | #18-653 | |
Manual Turret (Four Objective Mounts): | #86-589 | #86-589 | #18-654 | #18-655 | ||
Compatible Objectives: | M Plan Apo/HR/SL and G Plan Apo | M Plan Apo/HR/SL and M Plan NIR/NUV |
M Plan Apo/HR/SL G Plan Apo M Plan Apo NIR |
BD Plan Apo | ||
VMU-L Laser Mount to C-Mount Adapter: | N/A | #37-044 | N/A | N/A |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act